Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 5
HELP_VARIABLE
Company
Epson
Description
Electronics visual projectors powerlite 1930 06 series
Bill of material
electronics_visual_projectors_powerlite_1930_60_series_1940w
VARIANTNAME
1940W
u
WATTAGE
Wattage
311.000
u
W
VOLTAGE
Voltage
0.000
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
APPARENTLOAD
Apparent Load
0.000
MAXIMUMVERTICALLENSSHIFTUPPERCENTAGE
Maximum Vertical Lens Shift Up Percentage
30.000
MAXIMUMVERTICALLENSSHIFTDOWNPERCENTAGE
Maximum Vertical Lens Shift Down Percentage
-30.000
MAXIMUMHORIZONTALLENSSHIFTRIGHTPERCENTAGE
Maximum Horizontal Lens Shift Right Percentage
30.000
MAXIMUMHORIZONTALLENSSHIFTLEFTPERCENTAGE
Maximum Horizontal Lens Shift Left Percentage
-30.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
SHOWCOVERAGESPECTRUM
Show Coverage Spectrum
1.000
WARNING
Warning
Correct
THROWRATIO
Throw Ratio
1.380
NATIVERESOLUTION
Native Resolution
WXGA 1280 x 800
u
MINIMUMTHROWRATIO
Minimum Throw Ratio
1.380
MAXIMUMTHROWRATIO
Maximum Throw Ratio
2.240
ISXGA
Is XGA
0.000
u
ISWXGA
Is WXGA
1.000
u
ISASPECTRATIO43
Is Aspect Ratio 4_3
0.000
u
ISASPECTRATIO169
Is Aspect Ratio 16_9
1.000
ISASPECTRATIO1610
Is Aspect Ratio 16_10
1.000
u
CALCULATIONURL
Calculation URL
http://www.epson.com/alf_upload/landing/distance-calculator/
SCREENSIZEDIAGONAL
Screen Size Diagonal
8.330 FEET
ASPECTRATIO
Aspect Ratio
1.778
u
WIDTH
Width
1.230 FEET
THROWDISTANCEMINIMUM
Throw Distance Minimum
9.830
u
FEET
THROWDISTANCEMINSELECTION
Throw Distance Min Selection
0.000
THROWDISTANCEMAXIMUM
Throw Distance Maximum
16.000
u
FEET
THROWDISTANCEMAXSELECTION
Throw Distance Max Selection
0.000
THROWDISTANCEUSER
Throw Distance User
10.000 FEET
PROJECTORANGLE
Projector Angle
0.000
LENGTH
Length
0.890 FEET
HEIGHT
Height
0.300 FEET
CURVEDSURFACEOFFSET
Curved Surface Offset
0.000 FEET
THROWDISTANCEACTUAL
Throw Distance Actual
10.000 FEET
PROJECTIONWIDTH
Projection Width
7.250
u
FEET
PROJECTIONHEIGHT
Projection Height
4.080
u
FEET
LENSDIAMETER
Lens Diameter
0.170 FEET
URL
http://www.epson.com/cgi-bin/Store/jsp/index.do?ref=epson_wmr_c_us
PRODUCTPAGEURL
Product Page URL
http://www.epson.com/cgi-bin/Store/jsp/corporate-projectors/meeting-room.do?UseCookie=yes
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.epson.com/alf_upload/pdfs/projectors/brochure_1930.pdf
NETWEIGHT
Net Weight
8.500
MODEL
Model
1940W
u
MANUFACTURER
Manufacturer
Epson
DESCRIPTION
Description
1900 Series (1930 to 1960)
COPYRIGHT
Copyright ©
2000-2015 Epson America, Inc.
COLORBRIGHTNESS
Color Brightness
4200.000
u
ASSEMBLYCODE
Assembly Code
E1020500
USBCONNECTIONDESCRIPTION
USB Connection Description
USB
MAXIMUMCOVERAGECONEWIDTH
Maximum Coverage Cone Width
11.600
u
FEET
MAXIMUMCOVERAGECONEHEIGHT
Maximum Coverage Cone Height
6.530
u
FEET
LENSRADIUS
Lens Radius
0.080 FEET
ISWUXGA
Is WUXGA
0.000
HDMICONNECTIONDESCRIPTION
HDMI Connection Description
HDMI
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Power
DISPLAYPORTCONNECTIONDESCRIPTION
Display Port Connection Description
Display Port
CTRLVERTICALFORMULA
CTRL Vertical Formula
0.080 FEET
CTRLTHROWRATIO
CTRL Throw Ratio
1.380
SHOWMAXIMUM
Show Maximum
0.000
CTRLVERTICALSHIFTRANGE
CTRL Vertical Shift Range
4.080
u
FEET
CTRLVERTICALLENSSHIFT
CTRL Vertical Lens Shift
1.230
u
FEET
CTRLSCREENSIZE
CTRL Screen Size
8.330 FEET
CTRLMINIMUMSCREENSIZE
CTRL Minimum Screen Size
2.420
u
FEET
CTRLMAXIMUMSCREENSIZE
CTRL Maximum Screen Size
22.750
u
FEET
CTRLMAXCOVERAGEHEIGHT
CTRL Max Coverage Height
3.270
u
FEET
CTRLHORIZONTALSHIFTRANGE
CTRL Horizontal Shift Range
7.250
u
FEET
CTRLHORIZONTALLENSSHIFT
CTRL Horizontal Lens Shift
2.180
u
FEET
CTRLHORIZONTALFORMULA
CTRL Horizontal Formula
0.080 FEET
CTRLHASWARNING
CTRL Has Warning
0.000
CTRLSCREENCENTEROFFSET
CTRL Screen Center Offset
0.000 FEET
CTRLBMIN
CTRL B Min
-2.760
CTRLBMAX
CTRL B Max
-2.790
CTRLANGLE
CTRL Angle
0.000
CTRLAMIN
CTRL A Min
3.026
u
CTRLAMAX
CTRL A Max
4.907
u
ANALOGCONNECTIONDESCRIPTION
Analog Connection Description
Analog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D