User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Nystrom
VARIANTNAME
EJ-SFB-400
VARIANTLOD
HI
FIRERATINGNOTE
Fire Rating Note
Expansion joint covers are not fire -rated_an additional Fire Barrier assembly is required. Refer to Nystrom's Fire Barrier options to specify.
FIRERATED
Fire Rated
0.000
VERTICALDISPLACEMENT
Vertical Displacement
1.000
VEHICULARTRAFFIC
Vehicular Traffic
0.000
LIGHTCARTTRAFFIC
Light Cart Traffic
1.000
LATERALSHEAR
Lateral Shear
1.000
HORIZONTALEXPANSIONCONTRACTION
Horizontal Expansion & Contraction
1.000
ADACOMPLIANT
ADA Compliant
Yes
MATERIALFINISH
Material & Finish
Aluminum ,Mill Finish
OPTIONALMOISTUREBARRIER
Optional Moisture Barrier
0.000
FIREBARRIER
Fire Barrier
0.000
APPLICATION
Application
Floor to Floor
JOINTOPENINGWIDTH
Joint Opening width
0.330
JOINTOPENINGWIDTHNOTE
Joint Opening Width Note
Select the correct Type to fit the required joint opening. Refer to product literature.
URL
http://www.nystrom.com/expansion-joints/interior-floor-joint-systems/
MODEL
Model
EJ-SFB
MANUFACTURER
Manufacturer
Nystrom
DESCRIPTION
Description
Expansion Joint Cover, Interior Floor Joint System
CSICODE
CSI Code
07 95 00 - Expansion Control
LENGTH
Length
10.000
JOINTOPENINGWIDTHVALUE
Joint Opening width value
0.330
JOINTOPENINGLENGTH
Joint Opening Length
10.000
FLOORTH
Floor th.
0.000
SIGHTLINE
Sightline
0.540
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D