User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
The senator group
Description
ECOFLEX_CAD
Bill of material
With Arms
IDENT
With Arms
u
VAR04_CSI
04 csi
12 51 00
VAR2_5__CASTERS
2.5" casters
1
VAR95_CSI
95 csi
12510
AIRFLOW_BACK_MESH
airflow back mesh
1
ALWAYS_VERTICAL
always vertical
1
ARM
arm
ARM_HEIGHT
arm height
25.9375
ARM_HEIGHT_RANGE
arm height range
23.5"-28.2"
ARM_REST
arm rest
ARMS
arms
1
u
ASSEMBLY_CODE
assembly code
E2020200
BACK
back
BACK_FRAME_WITH_INTEGRAL_ARMS_IN_A_SOFT_TOUCH_PLASTIC
back frame with integral arms in a soft touch plastic
0
BACK_REST
back rest
BACK_SUPPORT
back support
BASE_OR_FRAME
base or frame
BLACK_COMPONENTS
black components
1
BLACK_GAS_LIFT
black gas lift
1
BLACK_PLASTIC_BACK_MEMBRANE
black plastic back membrane
1
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CASTERS
casters
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Task chair with Arms
u
DESIGN_OPTION
design option
-1
DETACHABLE_WRITING_TABLE
detachable writing table
0
ECOSCORECARD_PRODUCT_PAGE
ecoscorecard product page
ECOSCORECARD_DATA
ecoscorecard_data
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
HEIGHT_RANGE
height range
38.9"-43.7"
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
LEG_SUPPORT
leg support
LEG_SUPPORTS
leg supports
LUMBAR_ADJUSTMENT
lumbar adjustment
0
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
mailto:contact@allermuir-na.com
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
With Arms
u
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
OVERALL_DEPTH
overall depth
27.16015625
OVERALL_HEIGHT
overall height
40.1484375
OVERALL_WIDTH
overall width
27.16015625
PEDESTAL_BASE
pedestal base
YES
PLASTIC_ARMS_IN_BLACK
plastic arms in black
YES
POLISHED_ALUMINUM_ARM_CARRIER
polished aluminum arm carrier
0
PRICING_URL
pricing url
PRODUCT_LINE
product line
Ecoflex
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_BASE
seat base
SEAT_DEPTH
seat depth
16.8984375
SEAT_DEPTH_ADJUSTMENT
seat depth adjustment
0
SEAT_HEIGHT
seat height
17.30078125
SEAT_HEIGHT_RANGE
seat height range
17.328125
SEAT_OR_BASE
seat or base
SEAT_SUPPORT_ROD
seat support rod
SEAT_WIDTH
seat width
18.8984375
SHARED
shared
0
SLIMLINE_UPHOLSTERY
slimline upholstery
1
SPECIFICATIONS_URL
specifications url
SUBCATEGORY
subcategory
Multi-Purpose
SUPPORT
support
SUPPORT_ROD
support rod
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
No
TWO_TONE_UPHOLSTERY
two tone upholstery
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
No
UPHOLSTERED_SEAT
upholstered seat
YES
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
18
WHITE_PLASTIC_BACK_MEMBRANE
white plastic back membrane
0
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D