User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ASL
Description
EAP01
Bill of material
EAP01
ORDERNO
EAP01
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
'n/a'
ASSETTYPE
assettype
'n/a'
AUDIOOUTPUT
audiooutput
0 dBu balanced (nominal)
AUTHOR
author
BIMevoke
BARCODE
barcode
'n/a'
BODYMATERIAL
bodymaterial
BUTTONS
buttons
PTT button on fist microphone acts as All Call select button
CATEGORY
category
'n/a'
COLOR
color
'n/a'
COLOUR
colour
Red RAL3020
CONSTITUENTS
constituents
'n/a'
CORNERRADIUS
cornerradius
'n/a'
COST
cost
0
CURRENTCONSUMPTION
currentconsumption
Max., all LEDs on...125 mA @ 24 V DC supply Quiescent 110 mA @ 24 V DC supply
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS_HXWXD_
dimensions(hxwxd)
500 mm x 150 mm x 151.5 mm
DURATIONUNIT
durationunit
'n/a'
EN61000_4_3_80MHZTO1GHZ__EN61000_4_6_0_15MHZTO80MHZ_
en61000-4-3(80mhzto1ghz)/en61000-4-6(0.15mhzto80mhz)
ITU/R 562-3 Impairment level 3 In the close proximity to some radio frequency transmitters, the signal to noise ratio of this system may be reduced. If this occurs, ensure adequate system RF earthing or re-locate the equipment or signal cables. Full performance information available on request
EXPECTEDLIFE
expectedlife
'n/a'
FAMILY_NAME
family name
FEATURES
features
'n/a'
FINISH
finish
'n/a'
FIREMICROPHONEFACILITY
firemicrophonefacility
BS5839 Pt 8 compliant
GRADE
grade
'n/a'
HEIGHT
height
500
HOST
host
0
HUMIDITYRANGE
humidityrange
0% to 93% Non-condensing
IFCEXPORTAS
ifcexportas
'n/a'
IFCEXPORTTYPE
ifcexporttype
'n/a'
INGRESSPROTECTION
ingressprotection
IP65 With door closed, and back box fixing and cable entry holes sealed
INSTALLATIONDATE
installationdate
'n/a'
INTERNATIONALCONTACTINFORMATION
internationalcontactinformation
'n/a'
KEYNOTE
keynote
KNOBMATERIAL
knobmaterial
LEDS
leds
Zone Busy Speak Now (twin) Status System Fault (twin)
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
ASL
MANUFACTURERURL
manufacturerurl
'n/a'
MASSUNIT
massunit
1
MATERIAL
material
'n/a'
MAXIMUMTEMPERATURE
maximumtemperature
'n/a'
MICROPHONE
microphone
Fist
MICROPHONECONTROLDATA
microphonecontroldata
EIA RS485 / 19200 baud
MODEL
model
NAME
name
EAP01
NBSCERTIFICATION
nbscertification
'n/a'
NBSDESCRIPTION
nbsdescription
'n/a'
NBSNOTE
nbsnote
'n/a'
NBSOFFICEMASTERTAG
nbsofficemastertag
'n/a'
NBSREFERENCE
nbsreference
'n/a'
NBSTYPEID
nbstypeid
'n/a'
NOMINALHEIGHT
nominalheight
'n/a'
NOMINALLENGTH
nominallength
'n/a'
NOMINALWIDTH
nominalwidth
'n/a'
OMNICLASS_NUMBER
omniclass number
23.85.30.24
OMNICLASS_TITLE
omniclass title
Emergency Call Systems
OUTPUTIMPEDANCE
outputimpedance
66 Ω
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
'n/a'
REPLACEMENTCOST
replacementcost
'n/a'
REVISION
revision
'n/a'
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
'n/a'
SHAPE
shape
'n/a'
SHARED
shared
0
SIZE
size
'n/a'
SUPPLYVOLTAGERANGE
supplyvoltagerange
18 − 40 V DC
SURVEILLANCETONE
surveillancetone
20 Hz
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
'n/a'
TEMPERATURE_STORAGEANDOPERATING_
temperature(storageandoperating)
−5 °C to +50 °C
THICKNESS
thickness
'n/a'
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
'n/a'
URL
url
VERSION
version
'n/a'
WARRANTYDESCRIPTION
warrantydescription
'n/a'
WARRANTYDURATIONLABOR
warrantydurationlabor
'n/a'
WARRANTYDURATIONPARTS
warrantydurationparts
'n/a'
WARRANTYDURATIONUNIT
warrantydurationunit
'n/a'
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
'n/a'
WARRANTYGUARANTORPARTS
warrantyguarantorparts
'n/a'
WARRANTYSTARTDATE
warrantystartdate
'n/a'
WEIGHT
weight
10.4 kg
WIDTH
width
150
WORK_PLANE_BASED
work plane-based
1
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D