Catalog navigation
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Dwide ceiling
Bill of material
22331-533
ORDERNO
22331-533
u
VAR180X600
180x600
0
u
VAR200X1200_1500
200x1200-1500
0
VAR600X600
600x600
0
APPARENT_LOAD
apparent load
38.4
u
ARTICLE_NUMBER
article number
22333-533
u
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
WHITE
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
min. 80
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Kattoon asennettava valaisin, kolme kokoa ja kaksi valonjakovaihtoehtoa: Suora tai Suora/epäsuora valonjako, 90/10.
DESIGN_OPTION
design option
-1
DI
di
0
u
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EAN_CODE
ean_code
7320048079114
u
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1190
u
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
194
u
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
38.6
u
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_CODE
ip code
20
KEYNOTE
keynote
V59
LAMP
lamp
LED
LENGTH
length
1200
u
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
Delta
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WIDTH
width
200
u
AM
am
Yes
AVERAGE_W
average w
24.5
u
CCT__K
cct, k
4000
u
CLO_TIME__H
clo time, h
50 000
COLOUR
colour
White
CRI
cri
80
END_W
end w
26
u
IP_RATING
ip rating
u
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LIGHT_CONTROL
light control
e-Sense Organic
u
LIGHT_DISTRIBUTION
light distribution
Direct
u
LMW
lmw
124
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L82
u
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L100
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L86
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
u
LUMEN_OUTPUT
lumen output
3000
u
MODULE
module
200x1200
u
POWER_FACTOR__100__
power factor, 100 %
0.91
u
PROTECTION_CLASS
protection class
u
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
u
SDCM
sdcm
3
START_W
start w
23,4
u
THD___
thd, %
11
u
NAME
name
22331-533
u
MODEL
model
u
CLO_FUNCTION_ON
clo function on
Yes
u
LUMEN_MAINTENANCE_L100_B10__H
lumen maintenance l100 b10, h
50 000
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D