User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 36 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
AIRCALO
Description
Ducted fan-coilfun
Bill of material
BC_Aircalo_Fun50-60-IU-droite_LOD400
ORDERNO
BC_Aircalo_Fun50-60-IU-droite_LOD400
u
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CALC_HEIGHT_CONSAT
calc_height_consat
0.000
u
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION_DIAMETER
connection diameter
12.700
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DO_NOT_CHANGE_I_DIAM
do_not_change_i_diam
DO_NOT_CHANGE_U_DIAM
do_not_change_u_diam
EXHAUST_AIR_DIAMETER
exhaust air diameter
200
FAMILY_NAME
family name
HOST
host
0
I_CONNECTOR___LEFT
i connector - left
200
u
I_CONNECTOR___RIGHT
i connector - right
200
u
I_CONNECTOR_LEFT_DESCRIPTION
i connector left description
Return Air
u
I_CONNECTOR_RIGHT_DESCRIPTION
i connector right description
Return Air
u
INSULATION_MATERIAL
insulation material
Polyurethane foam fireproof
KEYNOTE
keynote
MAIN_MATERIAL
main material
Galvanized steel
MANUFACTURER
manufacturer
Aircalo
MASS
mass
34
u
MASSUNIT
massunit
1
MODEL
model
Ventilo-convecteur gainable FUN 50/60
u
MOTOR_POWER_ABSORBED
motor power absorbed
100.000
u
NEW_AIR_DIAMETER
new air diameter
0
u
NEW_AIR_DIAMETER_I___LEFT
new air diameter i - left
NEW_AIR_DIAMETER_I___RIGHT
new air diameter i - right
NEW_AIR_DIAMETER_U
new air diameter u
NEW_AIR_RADIUS
new air radius
62.500
NOMINAL_VOLTAGE
nominal voltage
230.000
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
OUTLET_DIAMETER
outlet diameter
16
u
OVERALL_HEIGHT
overall height
253
u
OVERALL_LENGTH
overall length
870.000
u
OVERALL_WIDTH
overall width
865.600
u
PART_TYPE
part type
0
PIPE_L
pipe l
127.700
u
PUMP
pump
1
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_DIAMETER
second diameter
0.000
u
SERVICE_AREA
service area
1
u
SERVICE_AREA_MATERIAL
service area material
SHARED
shared
0
TYPE_COMMENTS
type comments
FUN 50-60 I/U MCP - Servitude Droite
u
TYPE_IMAGE
type image
TYPE_NAME
type name
U_CONNECTOR
u connector
200
u
U_CONNECTOR_DESCRIPTION
u connector description
Return Air
u
URL
url
VALVE
valve
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
BC_Aircalo_Fun50-60-IU-droite_LOD400
u
BODY_MATERIAL
body material
GALVENIZED_MATERIAL
galvenized material
POWER_MATERIAL
power material
SERICE_AREA
serice area
0
u
I_CONNECTOR
i connector
0
u
I_CONNECTOR_DESCRIPTION
i connector description
u
NEW_AIR_DIAMETER_I
new air diameter i
SERVICE_AREA_HEIGHT
service area height
0
u
CALC_HEIGHT_COLLECTOR
calc_height_collector
0.000
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D