Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Eliason
Description
DSP-3 Stainless Steel Traffic Door
Bill of material
DSP-3 Single
ORDERNO
DSP-3 Single
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BUMPER_HEIGHT
bumper height
1.500
CALCULATED_HEIGHT
calculated height
6.875
CALCULATED_WIDTH
calculated width
2.948
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
1.000
u
CATEGORY
category
CONSTRUCTION_TYPE
construction type
16 Gauge Stainless Steel
u
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless Steel Sheet Door With Delta Formed Vertical Edges
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
16 Gauge Stainless Steel
u
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GASKET
gasket
0
u
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HINGE_TYPE
hinge type
Easy Swing
HOST
host
1
JAMB_GUARD_HEIGHT
jamb guard height
0.167
JAMB_GUARD_WIDTH
jamb guard width
0.167
KEYNOTE
keynote
MANUFACTURER
manufacturer
Eliason
MASSUNIT
massunit
1
MODEL
model
DSP-3
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.restaurantdoors-eliasoncorp.com/products/dsp-3
PRODUCT_PAGE_URL
product page url
http://www.restaurantdoors-eliasoncorp.com/products/dsp-3
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHOW_BOTTOM_CONNECTOR
show bottom connector
1
SHOW_JAMB_GUARD
show jamb guard
0
SHOW_JAMB_GUARD_HINGE
show jamb guard hinge
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPRING_BUMPER
spring bumper
0
u
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.052
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.eliasoncorp.com/
VERSION
version
Autodesk Revit Architecture 2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
3
u
WINDOW_HEIGHT
window height
1.167
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
1.000
u
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_RUBBER_MOLDING
window rubber molding
1
WINDOW_TYPE
window type
WINDOW_WIDTH
window width
0.750
NAME
name
DSP-3 Single
u
BOTTOM_CLEARANCE
bottom clearance
0.000
u
BUMPER_WIDTH
bumper width
0.000
u
BUMPERS
bumpers
0
u
HINGE_CLEARANCE
hinge clearance
0.000
u
SINGLE_DOOR_WIDTH
single door width
0
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D