Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ThermOmegaTech
Description
Drain tempering
Bill of material
Drain tempering
ORDERNO
Drain tempering
ACT_CUP_CRIMP_LENGTH
act cup crimp length
0.023
ACT_CUP_CRIMP_RADIUS
act cup crimp radius
0.029
ACT_CUP_LENGTH
act cup length
0.021
ACT_CUP_RADIUS
act cup radius
0.021
ACT_GUIDE_LENGTH
act guide length
0.065
ACT_GUIDE_RADIUS
act guide radius
0.018
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Self-actuating thermostatic drain tempering valve
DESIGN_OPTION
design option
-1
DRAIN_CONNECTION_PIPE_SIZE
drain connection pipe size
0.083
EXTENDED_LENGTH__L2_L1_
extended length (l2-l1)
0.167
EXTENSION_LENGTH
extension length
0.274
EXTENSION_RADIUS
extension radius
0.021
FAMILY_NAME
family name
HOST
host
0
INSERTED_LENGTH__L1_
inserted length (l1)
0.492
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ThermOmegaTech, Inc.
MANUFACTURER_P_N
manufacturer p/n
326-100000-XXX
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_PRESSURE
maximum pressure
125
MAXIMUM_TEMPERATURE
maximum temperature
250.000
MODEL
model
326-100000-XXX
OD_LENGTH
od length
0.125
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DIAMETER
overall diameter
0.124
PART_TYPE
part type
20
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.thermomegatech.com/product/drain-tempering-valve/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBMITTAL_INFORMATION_LINK
submittal information link
http://www.thermomegatech.com/product/drain-tempering-valve/
THREAD_RADIUS_1
thread radius 1
0.055
THREAD_RADIUS_1_LENGTH
thread radius 1 length
0.041
THREAD_RADIUS_2
thread radius 2
0.047
THREAD_RADIUS_2_LENGTH
thread radius 2 length
0.042
THREAD_STEP
thread step
0.004
THREAD_STEP_RADIUS
thread step radius
0.050
TYPE_COMMENTS
type comments
3/4" DTV STAINLESS STEEL
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.thermomegatech.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_ANGLE
valve angle
60.000
WATER_INLET_PIPE_SIZE
water inlet pipe size
0.062
WORK_PLANE_BASED
work plane-based
0
NAME
name
Drain tempering
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D