User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 27 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Downlight Uniframe Non ic 1001f v
Bill of material
downlight_uniframe_non_ic_1001f_v_1001f18u_1001cl_HI
VARIANTNAME
1001F18U-1001CL
u
VARIANTLOD
HI
SPACINGTOMOUNTINGHEIGHTRATIODIAGONAL
Spacing to Mounting Height Ratio Diagonal
Not Available
SPACINGTOMOUNTINGHEIGHTRATIO90DEGREEPLANE
Spacing to Mounting Height Ratio 90 Degree Plane
Not Available
SPACINGTOMOUNTINGHEIGHTRATIO0DEGREEPLANE
Spacing to Mounting Height Ratio 0 Degree Plane
Not Available
REFLECTORFINISHOPTION
Reflector Finish Option
Clear Specular
u
NUMBEROFLAMPSORLEDS
Number of Lamps or LEDs
1
NEMATYPE
NEMA Type
Not Applicable
LAMPPOSITION
Lamp Position
Vertical
LERLUMINAIREEFFICACYRATING
LER Luminaire Efficacy Rating
Not Available
FIXTUREEFFICIENCY
Fixture Efficiency
Not Available
DISTRIBUTION
Distribution
Open Downlight
u
CIETYPE
CIE Type
Not Available
TILTANGLE
Tilt Angle
-90.000
SPOTFIELDANGLE
Spot Field Angle
90.000
SPOTBEAMANGLE
Spot Beam Angle
30.000
PHOTOMETRYCOMMENTS
Photometry Comments
No Photometry Available
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
4.875
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
LAMPCOMMENTS
Lamp Comments
Triple
u
LAMP
Lamp
18wCFL
u
APPARENTLOAD
Apparent Load
20.000
u
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
9.000
LIGHTSOURCESYMBOLLENGTH
Light Source Symbol Length
120.000
LENGTHCOMMENTS
Length Comments
12-15/16 MIN/24-1/8 MAX
LENGTH
Length
12.938
DEPTH
Depth
8.125
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=UNICFL
PRODUCTFAMILY
Product Family
Uniframe Non IC
MODEL
Model
1001F18U-1001CL
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
7/31/2014
DESCRIPTION
Description
5" Vertical Open Downlight, Clear Specular Reflector, 18wCFL
u
CATALOGNUMBER
Catalog Number
1001F18U-1001CL
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D