User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Downlight Slimsurface Square
Bill of material
downlight_slimsurface_square_s4s830k7_HI
VARIANTNAME
S4S830K7
u
VARIANTLOD
HI
SPACINGTOMOUNTINGHEIGHTRATIODIAGONAL
Spacing to Mounting Height Ratio Diagonal
1.32
SPACINGTOMOUNTINGHEIGHTRATIO90DEGREEPLANE
Spacing to Mounting Height Ratio 90 Degree Plane
1.26
SPACINGTOMOUNTINGHEIGHTRATIO0DEGREEPLANE
Spacing to Mounting Height Ratio 0 Degree Plane
1.28
NEMATYPE
NEMA Type
Not Applicable
LAMPPOSITION
Lamp Position
Horizontal
LERLUMINAIREEFFICACYRATING
LER Luminaire Efficacy Rating
66
u
FIXTUREEFFICIENCY
Fixture Efficiency
NA (Absolute Photometry)
CIETYPE
CIE Type
Direct
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRYCOMMENTS
Photometry Comments
Candela values are absolute.
PHOTOMETRICWEBFILE
Photometric Web File
S4S830K7.ies
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMRECTANGLEWIDTH
Emit from Rectangle Width
3.500
u
EMITFROMRECTANGLELENGTH
Emit from Rectangle Length
3.500
u
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
LAMP
Lamp
LED
APPARENTLOAD
Apparent Load
9.600
u
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
4.375
u
LENGTH
Length
4.375
u
DEPTH
Depth
0.625
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=SSLD
PRODUCTFAMILY
Product Family
SlimSurface LED Downlight
MODEL
Model
S4S830K7
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
11/7/2014
DESCRIPTION
Description
4", 80CRI, 3000K, 650 Nominal Delivered Lumens
u
CATALOGNUMBER
Catalog Number
S4S830K7
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D