User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Downlight Calculite 8 Round Led
Bill of material
downlight_calculite_8_round_led_c8l35n1vbz10v_c8l35dl35kwclwvb_HI
VARIANTNAME
C8L35N1VBZ10V-C8L35DL35KWCLWVB
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
C8L35N1VBZ10V-C8L35DL35KWCLWVB.ies
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
8.500
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
LAMP
Lamp
LED
APPARENTLOAD
Apparent Load
40.500
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
12.500
LENGTH
Length
15.500
DEPTH
Depth
9.000
APERTUREDIAMETER
Aperture Diameter
8.625
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=8CWLED
PRODUCTFAMILY
Product Family
Calculite White LED 8" Round Aperture
MODEL
Model
C8L35N1VBZ10V-C8L35DL35KWCLWVB
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
4/8/2015
DESCRIPTION
Description
3500lm, Downlight, 3500K, Wide Beam, Clear Reflector, White Flange
CATALOGNUMBER
Catalog Number
C8L35N1VBZ10V-C8L35DL35KWCLWVB
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D