User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Downlight Calculite 4 Round Led Lensed Wallwash
Bill of material
downlight_calculite_4_round_led_lensed_wallwash_c4l05nuvbz10v_c4l05lw35kclwvb_HI
VARIANTNAME
C4L05NUVBZ10V-C4L05LW35KCLWVB
u
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
C4L05NUVBZ10V-C4L05LW35KCLWVB.ies
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
4.125
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
LAMP
Lamp
LED
APPARENTLOAD
Apparent Load
7.100
u
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
9.250
LENGTH
Length
20.000
DEPTH
Depth
5.625
APERTUREDIAMETER
Aperture Diameter
4.125
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
SPECIFICATIONSHEETURL
Specification Sheet URL
http://www.lightingproducts.philips.com/Documents/webdb2/Lightolier%20USA/pdf/C4L-LW-VB.PDF
SPECIFICATIONSHEET
Specification Sheet
C4L-LW-VB
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/our-brands/lightolier-usa/calculite-white-led-4-round.html
PRODUCTFAMILY
Product Family
Calculite White LED 4" Round
MODEL
Model
C4L05NUVBZ10V-C4L05LW35KCLWVB
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
4/27/2015
DESCRIPTION
Description
1500lm, 3500K, Lensed Wall Wash
CATALOGNUMBER
Catalog Number
C4L05NUVBZ10V-C4L05LW35KCLWVB
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D