Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
DOT 75 Fixed
Bill of material
69006-402
ORDERNO
69006-402
u
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCLE
circle
0
CLAMPS
clamps
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECOR_FRAME
decor frame
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIAMETER
diameter
86
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
66
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
85.6539861316586
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SQUARE
square
0
TILT_ANGLE
tilt angle
-90
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
BEAM_ANGLE___
beam angle, °
48
u
BRAND_OF_DRIVER
brand of driver
Tridonic
CCT__K
cct, k
3000
COLOUR
colour
Whiteblack
u
CRI
cri
90
DIAMETER__MM
diameter, mm
86
EFFECT__W
effect, w
10
HEIGHT__MM
height, mm
100
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LIGHT_DISTRIBUTION
light distribution
Wide Beam
LMW
lmw
75
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L93
LUMEN_MAINTENANCE_35_000_H
lumen maintenance 35 000 h
L96
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L95
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L94
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.95
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
100 000
LUMEN_OUTPUT
lumen output
755
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
MISCELLANEOUS
miscellaneous
Round
u
POWER_FACTOR__100__
power factor, 100 %
0.87
PROTECTION_CLASS
protection class
1
THD___
thd, %
8
WEIGHT__KG
weight, kg
0.3
NAME
name
69006-402
u
IP_RATING__ABOVE_SUSPENDED_CEILINGS_
ip rating (above suspended ceilings)
LIGHT_CONTROL
light control
DALIPhase-pulse
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D