Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Faucet
Description
Dorval_14_Series-MC_H2Okinetic_Shower_Trim-T14256-BLLHP
Bill of material
T14256-BLLHP
ORDERNO
T14256-BLLHP
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
6.562
DESCRIPTION
description
14 Series MC H2Okinetic Shower Only Trim W 6 5/8" , D 6 9/16" , H 11 141/256"
DESIGN_OPTION
design option
-1
HEIGHT
height
11.551
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
DELTA
MASSUNIT
massunit
1
MODEL
model
T14256-BLLHP
OMNICLASS_NUMBER
omniclass number
23.45.55.14
OMNICLASS_TITLE
omniclass title
Single Faucets
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.deltafaucet.com/bathroom/product/T14256-BLLHP
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
DORVAL
URL
url
https://www.deltafaucet.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
6.625
NAME
name
Dorval_14_Series-MC_H2Okinetic_Shower_Trim-T14256-BLLHP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D