Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Delta Faucet
Description
Dorval_12Inch_Traditional_ADA_Grab_Bar-41612-BL
Bill of material
41612-BL
ORDERNO
41612-BL
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
3.000
DESCRIPTION
description
12" Traditional ADA Grab Bar W 14 31/32" , D 3", H 2 243/256"
DESIGN_OPTION
design option
-1
HEIGHT
height
2.948
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
DELTA
MASSUNIT
massunit
1
MODEL
model
41612-BL
OMNICLASS_NUMBER
omniclass number
23.45.55.14
OMNICLASS_TITLE
omniclass title
Single Faucets
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.deltafaucet.com/bathroom/product/41612-BL
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
DORVAL
URL
url
https://www.deltafaucet.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
14.969
NAME
name
Dorval_12Inch_Traditional_ADA_Grab_Bar-41612-BL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D