User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 12 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Supa Doors
VARIANTNAME
32 x 96
u
VARIANTLOD
HI
WEIGHTNETKG
Weight Net (Kg)
0
STICKINGT
Sticking T
1.000
STICKINGS
Sticking S
0.000
STICKINGR
Sticking R
0.000
STICKINGO
Sticking O
0.000
STICKINGE
Sticking E
0.000
STICKINGB
Sticking B
0.000
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Glass Doors
PRODUCTFAMILY
Product family
Doors
PRODUCTSKU
Product SKU
Glass_Doors_4-Panel
PANELF1
Panel F1
1.000
NOMINALWIDTH
Nominal width
0.00
NOMINALHEIGHT
Nominal height
0.00
MANUFACTURERNAME
Manufacturer name
Supa Doors
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
0
DESIGNCOUNTRY
Design country
United States
DEPTH
Depth
0.00
DATEOFPUBLISHING
Date of publishing
2014-08-01
TOPRAIL
Top Rail
0.470
STILEWIDTH
Stile Width
0.390
MULLION
Mullion
0.210
MIDDLEPANELHEIGHT
Middle Panel Height
1.020
CURVEHEIGHT
Curve Height
0.210
CENTERMULLION
Center Mullion
0.210
BOTTOMRAIL
Bottom Rail
0.680
FUNCTION
Function
0.000
WALLCLOSURE
Wall Closure
0.000
THICKNESS
Thickness
0.110
ROUGHWIDTH
Rough Width
2.830
u
ROUGHHEIGHT
Rough Height
8.080
u
JAMBTHICKNESS
Jamb Thickness
0.080
INSET
Inset
0.000
HEIGHT
Height
8.000
u
WIDTH
Width
2.670
u
URL
http://supadoor.com/
TECHNICALDESCRIPTION
Technical description
http://www.supadoor.com/technical-specifications/3-part-spec.html
STICKINGTYPE
Sticking Type
T
PRODUCTCERTIFICATION
Product certification
http://www.supadoor.com/index.html#
PRODUCTPAGEURL
Product Page URL
http://supadoor.com/standard_doors/panel/general_design.html
PRODUCTNAME
Product Name
420
PRODUCTGUID
Product Guid
77c9debf-5187-442e-ade5-e04c3592c177
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://supadoor.com/standard_doors/panel/pdf/X-420.pdf
PANELTYPE
Panel Type
T1
MODEL
Model
420
MANUFACTURERURL
Manufacturer url
http://supadoor.com/
MANUFACTURER
Manufacturer
Supa Doors, Inc.
DESCRIPTION
Description
4 Panel Door
FRAMEPROJECTIONEXT
Frame Projection Ext.
0.080
FRAMEPROJECTIONINT
Frame Projection Int.
0.080
FRAMEWIDTH
Frame Width
0.250
Additional Information
Recommendations
Similar parts
Similar catalogs
Related equipment
Embed part
Map of offices
Loading ...
Download CAD models
Previews
3D
2D