User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 12 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Supa Doors
VARIANTNAME
32 x 96
u
VARIANTLOD
HI
ANALYTICCONSTRUCTION
Analytic Construction
<None>
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Panel Doors
PRODUCTFAMILY
Product family
Doors
PRODUCTSKU
Product SKU
Southwest_Style_V-Groove
NOMINALWIDTH
Nominal width
0.00
NOMINALHEIGHT
Nominal height
0.00
MANUFACTURERNAME
Manufacturer name
Supa Doors
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
0
DESIGNCOUNTRY
Design country
United States
DEPTH
Depth
0.00
DATEOFPUBLISHING
Date of publishing
2014-08-01
THICKPANEL
Thick Panel
1.000
THINPANEL
Thin Panel
0.000
LOCKSTILEWIDTH
Lock Stile Width
0.500
CSTART1
C Start1
0.210
u
CSTART2
C Start2
0.210
u
TOPRAIL
Top Rail
0.390
SUBPANELWIDTH
Sub Panel Width
0.420
STILEWIDTH
Stile Width
0.390
PANELTHICKNESS
Panel Thickness
0.100
BOTTOMRAIL
Bottom Rail
0.680
FUNCTION
Function
0.000
WALLCLOSURE
Wall Closure
0.000
ROUGHWIDTH
Rough Width
2.830
u
ROUGHHEIGHT
Rough Height
8.080
u
THICKNESS
Thickness
0.150
JAMBTHICKNESS
Jamb Thickness
0.080
INSET
Inset
0.000
HEIGHT
Height
8.000
u
WIDTH
Width
2.670
u
TECHNICALDESCRIPTION
Technical description
http://www.supadoor.com/technical-specifications/3-part-spec.html
PRODUCTCERTIFICATION
Product certification
http://www.supadoor.com/index.html#
PRODUCTGUID
Product Guid
6ae76056-012a-43e1-966a-16690fb8b21c
MANUFACTURERURL
Manufacturer url
http://supadoor.com/
URL
http://supadoor.com/
PRODUCTPAGEURL
Product Page URL
http://www.supadoor.com/standard_doors/sticking/southwest_style.html
PRODUCTNAME
Product Name
V2
MODEL
Model
V2
MANUFACTURER
Manufacturer
Supa Doors, Inc.
DESCRIPTION
Description
V GROOVE
FRAMEPROJECTIONEXT
Frame Projection Ext.
0.080
FRAMEPROJECTIONINT
Frame Projection Int.
0.080
FRAMEWIDTH
Frame Width
0.250
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D