Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Horton Automatics
Description
Door-Swing-Horton_Automatics-ICU_BI-Swing-RHR-RH
Bill of material
3' - 10 1/2" x 7' - 1 3/4"
IDENT
3' - 10 1/2" x 7' - 1 3/4"
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
C1020310
BREAK_AWAY_HIDDEN_SWING_ANGLE
break away hidden swing angle
45
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
Horton Automatics © 2013
COST
cost
0
CTRL_ANGLE_3D
ctrl angle 3d
45
CTRL_FRAME_HEAD_WIDTH
ctrl frame head width
0.146
CTRL_GRAPHIC_SWING_VISIBILITY
ctrl graphic swing visibility
1
CTRL_HEIGHT
ctrl height
7.146
CTRL_OPERATING_ANGLE
ctrl operating angle
90
CTRL_OPERATING_PANEL
ctrl operating panel
1
CTRL_PANEL_VISIBILITY
ctrl panel visibility
0
CTRL_SWING_ANGLE
ctrl swing angle
45
CTRL_WIDTH
ctrl width
3.875
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Single RHR/RH or LHR/LH
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_DEPTH
frame depth
0.333
FRAME_HEAD_DEPTH
frame head depth
0.333
FRAME_HEAD_WIDTH
frame head width
0.146
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
0.146
FUNCTION
function
0
GLASS_THICKNESS
glass thickness
0.021
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.146
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Horton Automatics
MASSUNIT
massunit
1
MODEL
model
ICU Bi-Swing
OMNICLASS_NUMBER
omniclass number
23.30.10.11.14
OMNICLASS_TITLE
omniclass title
Door
OPERATING_PANEL
operating panel
1
OPERATION
operation
PANEL_GLAZING_MATERIAL
panel glazing material
PANEL_HEIGHT
panel height
7
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
3.583
u
PLAN_SWING_ANGLE
plan swing angle
45
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.hortondoors.com/HandDesignationDocs/A10-11.pdf
PRODUCT_PAGE_URL
product page url
http://www.hortondoors.com/products/ICUproductslanding/Pages/BiFoldBiSwingICU.aspx
PRODUCT_SPECIFICATION_LINK
product specification link
http://www.hortondoors.com/SpecificationsPDFDocs/webICU-sw.pdf
RAIL_BOTTOM
rail bottom
0.333
RAIL_HEAD
rail head
0.312
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.167
ROUGH_WIDTH
rough width
3.917
u
SHARED
shared
0
SHOW_3D_SWING_ANGLE
show 3d swing angle
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_LEFT
stile left
0.250
STILE_RIGHT
stile right
0.312
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hortondoors.com/Pages/Welcome.aspx
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
3.875
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D