User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Jansen
VARIANTNAME
Stainless steel 1.4404 (AISI 316L) polished grain 220-240
u
ANALYTICCONSTRUCTION
Analytic Construction
<None>
TEXTVISIBILITY
Text Visibility
1
TEXT
Text
ECO50
TESTEDINACCORDANCEWITH
Tested in accordance with
EN 14351-1
EMERGENCYEXITDOORSINACCORDANCEWITH
Emergency exit doors in accordance with
EN 1125 / EN 179
WEIGHTNETKG
Weight Net (Kg)
150
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Economy 60
PRODUCTFAMILY
Product family
Steel doors, non-insulated
PRODUCTSKU
Product SKU
economy_60_single-leaf_outward_opening
NOMINALWIDTH
Nominal width
1100
NOMINALHEIGHT
Nominal height
2200
MANUFACTURERNAME
Manufacturer name
Jansen AG
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Switzerland
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Doorset Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-20-20
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
JL20
UNSPSCCODE
UNSPSC Code
301715
NBSREFERENCEDESCRIPTION
NBS Reference Description
Doorset Systems
NBSREFERENCECODE
NBS Reference Code
25-30-20-20
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Doors
BIMOBJECTCATEGORY
BIMobject category
Door sets
DIMENSIONSOVERCONSTRAINT
Dimensions Overconstraint
0
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Steel
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
WINDOWWALLAXISPOSITION
Window Wallaxis Position
50
WIDTHCONSTRAINT
Width Constraint
1100
SASHWIDTH
Sash Width
1010
SASHHEIGHT
Sash Height
2155
ROUGHWIDTH
Rough Width
1120
ROUGHHEIGHT
Rough Height
2215
HEIGHTCONSTRAINT
Height Constraint
2200
HANDLEEN1125LENGHT
Handle(EN 1125) Lenght
950
HANDLEHEIGHTCONSTRAINT
Handle Height Constraint
1050
HANDLEHEIGHT
Handle Height
1050
GLASSWIDTH
Glass Width
865
GAP
Gap
10
HEIGHT
Height
2200
WIDTH
Width
1100
DOORKNOBOFFSET
Door Knob Offset
75
DEPTHMM
Depth (mm)
50
TECHNICALDESCRIPTION
Technical description
http://www.jansen.com/en/building-systems/download-centre/assembly-maintenance/download/fabrication-of-jansen-profile-systems-en-1013/
PRODUCTCERTIFICATION
Product certification
http://www.jansen.com/de/building-systems/produkte/fuer-verarbeiter/produkte/tueren/detailseite-tueren/download/technische-hinweise-jansen-economy-397/?type=1384359421&cHash=e8274864a5521a867d95fae2f8e61b38
PRODUCTGUID
Product Guid
0bba8486-38cc-4960-9dac-76c1f1aa3ac7
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.jansen.com/en/building-systems/download-centre/assembly-maintenance/download/operating-maintenance-en-1018/
DISCLAIMERFR
Disclaimer FR
Les certificats spécifiques au pays, leurs dispositions et leurs prescriptions doivent être respectés.
DISCLAIMEREN
Disclaimer EN
Approvals or applicable national regulations and determinations must be observed.
DISCLAIMERDE
Disclaimer DE
Die landesspezifischen Zulassungen bzw. deren Bestimmungen und Vorschriften sind zu beachten.
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D