User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
The Cookson Company
Description
door-service_extreme-1024-betweenjambmount-thecooksoncompany
Bill of material
Motor Top Mount Right
IDENT
Motor Top Mount Right
u
VAR__OF_SHUTTER_PANLES
# of shutter panles
45
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
BOTTOM_BAR
bottom bar
CATEGORY
category
CLOSING_SPEED
closing speed
12 ips max
COIL_DIMENSION_NOTE
coil dimension note
20” to 26” - Consult Cookson when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Cookson.
CURTAIN_SLATS_FILLED_W_INSULATION
curtain slats filled w insulation
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE_LIFE
cycle life
1,000,000 cycles
DESCRIPTION
description
Extreme 1024 high-speed, high-cycle doors provide a proven combination of steel door security, minimal maintenance requirements and exceptional cycle life unmatched by other performance doors. Extreme 1024 doors are tested to perform for over a million cycles at an opening speed of up to 24In per second - three times faster than standard coiling or overhead sectional doors. Designed to maximize your return on investment, the 1024 door provides the lowest lifetime cost and lowest cost-per-cycle versus other high-speed slatted products. And, its cost-per-cycle savings dramatically increase when compared to standard coiling doors that may be mistakenly considered for high-cycle openings. Available in standard and insulated curtains.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cooksondoor.com/find-a-dealer
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOOD
hood
HOOD_DEPTH
hood depth
1.625
HOOD_HEIGHT
hood height
1.625
HOOD_OFFSET_ON_LEFT
hood offset on left
0
HOOD_OFFSET_ON_RIGHT
hood offset on right
0
HOST
host
1
INSULATION_PANEL
insulation panel
INSULATION_SOLID_POLYURETHANE_VISIBILITY
insulation solid polyurethane visibility
1
JAMB_DIMENSION_NOTE
jamb dimension note
Face of Wall: 4 5/8In to 8 5/16In wide. Consult Cookson when dimensions are critical. Between Jambs: 13 13/16IN wide. Consult Cookson when dimensions are critical.
JAMB_HEIGHT
jamb height
10.542
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cooksondoor.com/architect-tools-and-resources/leed-information
MANUFACTURER
manufacturer
CornellCookson,Inc.
MASSUNIT
massunit
1
MODEL
model
Standard EPD1024, Insulated EPI1024
MOTOR_COVER_VISIBILITY_FRONT_LEFT_STANDARD
motor cover visibility front left standard
0
u
MOTOR_COVER_VISIBILITY_FRONT_RIGHT_STANDARD
motor cover visibility front right standard
0
u
MOTOR_COVER_VISIBILITY_TOP_LEFT_STANDARD
motor cover visibility top left standard
0
u
MOTOR_COVER_VISIBILITY_TOP_RIGHT_STANDARD
motor cover visibility top right standard
1
u
MOTOR_DEPTH
motor depth
1.625
MOTOR_HEIGHT
motor height
1.625
MOTOR_HEIGHT_ADJUSTABLE_LEFT
motor height adjustable left
0.000
u
MOTOR_HEIGHT_ADJUSTABLE_RIGHT
motor height adjustable right
1.625
u
MOTOR_LENGTH
motor length
3.333
MOUNTING
mounting
Between Jambs
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPEN_SPEED
open speed
24 ips max
OPENING_HEIGHT
opening height
10
OPENING_WIDTH
opening width
12
OPERATION
operation
OPERATOR_WIDTH
operator width
11.460
OPTIONAL_POWDER_COATED_FINISH_STANDARD_RAL_COLORS_GALV_STEEL_AND_ALUMINUM_ONLY
optional powder coated finish standard ral colors galv steel and aluminum only
1
PRODUCT_OPTIONS
product options
Vision Windows, Fenestrations, Sloping Bottom Bar, Sloped hood
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cookson' products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER_PANEL_WIDTH
shutter panel width
11
SIZING_DISCLAIMER
sizing disclaimer
Up to 30’ wide, 20’ high standard construction. Consult factory for larger sizes
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS_RATING
sound transmission class rating
Insulated version STC 27, based on a complete, operable door assembly
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cooksondoor.com/product/extreme-1024-high-performance-door
URL_CAD
url cad
http://www.cornelliron.com/architect-tools-and-resources/drawing-generator
URL_PHOTOGRAPHS
url photographs
http://www.cooksondoor.com/product/extreme-1024-high-performance-door
URL_SPECIFICATIONS
url specifications
http://www.cooksondoor.com/docs/default-source/Specifications/extreme-performance-1024-insulated-rolling-service-door-specification_k.doc
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry, Steel , Mounting to Tubes
WIDTH
width
12
WINDLOAD
windload
Up to 20psf Ultimate/10psf operable standard. A full range of specific wind load requirements available- Consult Cookson
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D