User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
The Cookson Company
Description
door-rolling-grille_300_faceofwallmount-thecooksoncompany
Bill of material
Motor Operated, Aluminium (Mill Finish), 9" Vertical Spacing
IDENT
Motor Operated, Aluminium (Mill Finish), 9" Vertical Spacing
VAR__OF_BRICK_GRILLS
# of brick grills
26
VAR__OF_STRAIGHT_GRILLS
# of straight grills
26
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CATEGORY
category
COIL_DIMENSION_NOTE
coil dimension note
13” to 20” - Consult Cookson when dimensions are critical.
CONSTRUCTION_TYPE
construction type
CONTROL_BOX_HEIGHT
control box height
4
CONTROL_BOX_OFFSET
control box offset
2
COST
cost
0
CURTAIN_BRICK
curtain brick
0
CURTAIN_RODS_2IN_OC_STANDARD
curtain rods 2in oc standard
CURTAIN_SPACING_VERTICAL_CHAINS_3IN_OC
curtain spacing vertical chains 3in oc
0
CURTAIN_SPACING_VERTICAL_CHAINS_6IN_OC
curtain spacing vertical chains 6in oc
0
CURTAIN_SPACING_VERTICAL_CHAINS_9IN_OC
curtain spacing vertical chains 9in oc
1
CURTAIN_STRAIGHT
curtain straight
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Built to order, open curtain grilles provide security, visual access of separated areas.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cornelliron.com/selectState.html
DRIP_EXTENSION
drip extension
0.750
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
1
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
0
FUNCTION
function
0
GARD_WIDTH
gard width
6.120
GUIDES
guides
HAND_CRANK
hand crank
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8
HOOD
hood
HORIZONTAL_SPACING
horizontal spacing
0.750
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
5” to 6 1/2” wide. Consult Cookson when dimensions are critical.
JAMB_HEIGHT
jamb height
8.750
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cooksondoor.com/architect-tools-and-resources/leed-information
MANUFACTURER
manufacturer
The Cookson Company
MASSUNIT
massunit
1
MODEL
model
300
MOTOR
motor
0
MOUNTING
mounting
Face of Wall
OMNICLASS_NUMBER
omniclass number
23.30.10.17.17
OMNICLASS_TITLE
omniclass title
Folding Doors and Grilles
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
5.333
OPERATOR_WIDTH
operator width
7.135
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
PRODUCT_OPTIONS
product options
Open Curtain Brick Pattern, Glazed Curtain, Injection molded link curtain. High Cycle Construction (>20/day)
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cookson products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.875
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER_HEIGHT
shutter height
8.750
SHUTTER_WIDTH
shutter width
5.995
SIZING_DISCLAIMER
sizing disclaimer
Openings up to 40’ wide x 20’ high standard construction. Consult Cornell for larger sizes.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.cooksondoor.com/
URL_CAD
url cad
URL_PHOTOGRAPHS
url photographs
https://www.cooksondoor.com/product/extreme-300-high-performance-grille
URL_SPECIFICATIONS
url specifications
https://www.cooksondoor.com/docs/default-source/1v-data-sheets/technical-details-sheet/cornell/300-grille
VERTICAL_SPACING
vertical spacing
0.167
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Self supporting tubes, Masonry, Steel or Wood
WIDTH
width
6
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D