User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Marvin
Description
Door Outswing French Door 2 Panel Clad
Bill of material
door_outswing_french_door_2_panel_clad_not_a_type___load_type_catalog_HI
VARIANTNAME
Not a Type - Load Type Catalog
VARIANTLOD
HI
TRANSOMMUNTINVISIBILITY
Transom Muntin Visibility
1.000
DOORMUNTINVISIBILITY
Door Muntin Visibility
1.000
LABELVISIBILITY
Label Visibility
0.000
JAMBEXTENSIONVISIBILITY
Jamb Extension Visibility
1.000
DOORSWINGOXRXOL
Door Swing OXR_XOL
0.000
DOORSWINGOXLXOR
Door Swing OXL_XOR
1.000
DOORSWINGXX
Door Swing XX
0.000
DOORSWINGOO
Door Swing OO
0.000
ROOVERALLHEIGHT
RO Overall Height
6.540
CTRANSOMMUNTINSHIFT
C Transom Muntin Shift
0.000
WALLWIDTH
Wall Width
0.670
TRANSOMCENTEROFFSET
Transom Center Offset
0.760
TPANELTBOFFSET
T Panel TB Offset
0.340
TPANELSOFFSET
T Panel S Offset
0.450
FLATCASINGVISIBILITY
Flat Casing Visibility
0.000
CTRANSOMMUNTINVISIBILTY2
C Transom Muntin Visibilty 2
0.000
CTRANSOMMUNTINVISIBILITY
C Transom Muntin Visibility
1.000
CTRANSOMMUNTINOFFSET2
C Transom Muntin Offset 2
0.330
CTRANSOMMUNTINOFFSET
C Transom Muntin Offset
0.260
CJAMBEXTENSIONVISIBILITY
C Jamb Extension Visibility
1.000
CJAMBEXTENSION
C Jamb Extension
0.200
BMCVISIBILITY
BMC Visibility
1.000
TRANSOMLITESWIDE
Transom Lites Wide
2.000
TRANSOMLITESHIGH
Transom Lites High
2.000
PRAIRIEGRILLOFFSET4
Prairie Grill Offset 4"
1.000
PRAIRIEGRILLOFFSET3
Prairie Grill Offset 3"
0.000
DOORLITESWIDE
Door Lites Wide
2.000
DOORLITESHIGH
Door Lites High
5.000
PRAIRIE9
Prairie 9
0.000
CUSTOM
Custom
1.000
COTTAGE
Cottage
1.000
NAILER
Nailer
1.000
TRANSOM
Transom
1.000
FUNCTION
Function
0.000
DIRECTGLAZE
Direct Glaze
0.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
-
CASINGVISIBILITY
Casing Visibility
1.000
BMC
1.000
FLATCASING
Flat Casing
0.000
TRANSOMHEIGHT
Transom Height
1.500
OVERALLHEIGHT
Overall Height
6.500
INSET
Inset
0.000
DOORDLOWIDTH
Door DLO Width
1.610
DOORDLOHEIGHT
Door DLO Height
7.820
THICKNESS
Thickness
0.150
ROUGHWIDTH
Rough Width
5.080
ROUGHHEIGHT
Rough Height
5.040
HEIGHT
Height
5.000
WIDTH
Width
5.000
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
(800)472-8895
MANUFACTUREREMAIL
Manufacturer Email
MDS@marvin.com
MANUFACTURERADDRESS
Manufacturer Address
401 State Avenue North, Warroad, Minnesota 56763
WARRANTY
Warranty
http://commercial.marvin.com/windows-and-doors/warranty/
URL
www.marvin.com
PRODUCTPAGEURL
Product Page URL
http://commercial.marvin.com/patio-doors/swinging-french-doors/
PRODUCTNAME
Product Name
Swinging French Door
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.marvin.com/download?Pub_ID=381
MODEL
Model
CUOFD6070
MANUFACTURER
Manufacturer
Marvin Windows and Doors
GLASSTYPE
Glass Type
IG Low E II with Argon
FRAMETYPE
Frame Type
Aluminum Clad
DESCRIPTION
Description
Swinging French Door Outswing 2 Panel Clad
TRANSOMMUNTINVISIBILITYC
Transom Muntin Visibility C
1.000
NAILERC
Nailer C
1.000
NAILER2C
Nailer 2C
0.000
INSASHC
In Sash C
1.000
DIRECTSETC
Direct Set C
0.000
VOIDOFFSET
Void Offset
0.110
MUNTINWIDTH
Muntin Width
2.540
DLOWIDTHTRANSOM
DLO Width Transom
1.660
DLOHEIGHTTRANSOM
DLO Height Transom
0.810
S2R
S_2_R
0.000
S1R
S_1_R
0.000
S1L
S_1_L
1.000
PANELWIDTH
Panel Width
2.400
CASINGWIDTH
Casing Width
0.110
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D