Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Horton Automatics
Description
Door-Manual-Horton_Automatics-ICU_BI-Fold-LHR-RHR
Bill of material
7' - 0" x 7' - 2 3/4"
IDENT
7' - 0" x 7' - 2 3/4"
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE_BIFOLD
angle bifold
45
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
C1020310
BREAK_AWAY_HIDDEN_SWING_ANGLE
break away hidden swing angle
0
BREAK_AWAY_OPERATING_PANEL
break away operating panel
1
BREAK_AWAY_SWING_ANGLE
break away swing angle
45
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
Horton Automatics © 2013
COST
cost
0
CTRL_ANGLE_3D
ctrl angle 3d
0
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
1
CTRL_BREAK_AWAY_SWING_ANGLE
ctrl break away swing angle
45
CTRL_BREAKAWAY_OPERATING_ANGLE
ctrl breakaway operating angle
45
CTRL_FRAME_DEPTH
ctrl frame depth
0.333
CTRL_HEIGHT
ctrl height
7.229
CTRL_OFFSET
ctrl offset
0.146
CTRL_RAIL_BOTTOM
ctrl rail bottom
0.333
CTRL_WIDTH
ctrl width
7.000
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
LHR-RHR, Fold-Out
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_DEPTH
frame depth
0.333
FRAME_HEAD_DEPTH
frame head depth
0.333
FRAME_HEAD_WIDTH
frame head width
0.229
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_THICKNESS
glass thickness
0.021
HAS_BREAKAWAY
has breakaway
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7.229
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Horton Automatics
MASSUNIT
massunit
1
MODEL
model
ICU Bi-Fold
MULLION_HORIZONTAL_ELEVATION
mullion horizontal elevation
3.417
OMNICLASS_NUMBER
omniclass number
23.30.10.17.17.21
OMNICLASS_TITLE
omniclass title
Panel Folding Doors
OPERATION
operation
PANEL_GLAZING_MATERIAL
panel glazing material
PANEL_HEIGHT
panel height
7
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
3.354
u
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.hortondoors.com/HandDesignationDocs/A10-10x.pdf
PRODUCT_PAGE_URL
product page url
http://www.hortondoors.com/products/ICUproductslanding/Pages/BiFoldBiSwingICU.aspx
PRODUCT_SPECIFICATION_LINK
product specification link
http://www.hortondoors.com/SpecificationsPDFDocs/Manual%20Fold%20ICU.pdf
RAIL_BOTTOM
rail bottom
0.333
RAIL_CENTER
rail center
0.312
RAIL_HEAD
rail head
0.250
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
7.250
ROUGH_WIDTH
rough width
7.042
u
SHARED
shared
0
SHOW_3D_BREAK_AWAY_ANGLE
show 3d break away angle
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_CENTER
stile center
0.333
STILE_LEFT
stile left
0.208
STILE_RIGHT
stile right
0.208
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hortondoors.com/Pages/Welcome.aspx
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
0.917
WIDTH
width
7.000
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D