User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Rationel
VARIANTNAME
948x2118
ANALYTICCONSTRUCTION
Analytic Construction
<None>
DATEOFPUBLISHING
Date of publishing
12/1/2014
DESIGNCOUNTRY
Design country
Denmark
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Denmark
MANUFACTURERNAME
Manufacturer name
Rationel
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
EW32_EW37
PRODUCTFAMILY
Product family
AURAPLUS
PRODUCTGROUP
Product group
Wood/Aluminium
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Door sets
IFCCLASSIFICATION
IFC Classification
Door
NBSREFERENCECODE
NBS Reference Code
25-30
NBSREFERENCEDESCRIPTION
NBS Reference Description
Door And Window Systems
UNSPSCCODE
UNSPSC Code
301715
UNICLASS14CODE
Uniclass 1.4 Code
JL20
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Door And Window Systems
DESIREWIDTH
Desire Width
948
DESIREHEIGHT
Desire Height
2118
MATERIALMAIN
Material main
Wood
MATERIALSECONDARY
Material secondary
Aluminium
WALLCLOSURE
Wall Closure
0
NOTE
Note
Please note that the min./max. dimensions are indicative. The weight and constructional characteristics of the glass may in some cases mean that the element is not available in the requested size. Please contact Rationel, if you require element sizes that are marginal as to the min./max. dimensions.
DOORAREA
Door area
2.007864
WALLCLOSURE1
Wall closure
150
THERMALBRIDGELENGTH
Thermal Bridge length
6132
ROUGHWIDTH
Rough Width
972
ROUGHHEIGHT
Rough Height
2142
PLACEMENTINWALL
Placement in wall
50
PERCENTDOORHOLE
Percent door hole
6.54008438818566
JOINT
Joint
12
HEIGHT
Height
2118
FF
Ff
0.729188331480618
WIDTH
Width
948
COMMENT
Comment
The energy value calculation is based on our window systems, starting with a 1-leaf hinged reference window with the standard size 1230mm x 1480mm. In case you need the exact value for each window type and size, we have to make a specific offer for the given model and size – please contact Rationel Vinduer for further information.
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.rationel.co.uk/professionals/installation-videos/
PRODUCTGUID
Product Guid
0e74a887-dbf4-4cc4-ab2c-dcb2402e8781
UVALUE
U-Value
0.79
URL
http://www.rationel.com
MODEL
Model
RATIONEL AURAPLUS Premium door inward
GG
Gg
0.39
MANUFACTURER
Manufacturer
RATIONEL
EREF
Eref
5.6
DEFAULTSILLHEIGHT
Default Sill Height
0
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D