User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Marvin
Description
Door Inswing French Door 2 Panel Clad
Bill of material
door_inswing_french_door_2_panel_clad_not_a_type___load_type_catalog_HI
VARIANTNAME
Not a Type - Load Type Catalog
VARIANTLOD
HI
TRANSOMMUNTINVISIBILITY
Transom Muntin Visibility
1.000
DOORMUNTINVISIBILITY
Door Muntin Visibility
1.000
LABELVISIBILITY
Label Visibility
0.000
JAMBEXTENSIONVISIBILITY
Jamb Extension Visibility
1.000
DOORSWINGOO
Door Swing OO
0.000
DOORSWINGXX
Door Swing XX
0.000
DOORSWINGOXRXOL
Door Swing OXR_XOL
1.000
DOORSWINGOXLXOR
Door Swing OXL_XOR
0.000
WALLWIDTH
Wall Width
1.000
TPANELTBOFFSET
T Panel TB Offset
0.340
TPANELSOFFSET
T Panel S Offset
0.420
ROOVERALLHEIGHT
RO Overall Height
8.770
LTRANSOMMUNTIN
L Transom Muntin
0.350
FLATCASINGVISIBILITY
Flat Casing Visibility
0.000
CASINGVOID
Casing Void
0.110
CTRANSOMMUNTINVISIBILITY
C Transom Muntin Visibility
1.000
CJAMBEXTENSIONVISIBILITY
C Jamb Extension Visibility
1.000
CJAMBEXTENSION
C Jamb Extension
0.530
CINSASH
C In Sash
1.000
BMCVISIBILITY
BMC Visibility
1.000
TRANSOMLITESWIDE
Transom Lites Wide
2.000
TRANSOMLITESHIGH
Transom Lites High
2.000
PRAIRIEGRILLOFFSET4
Prairie Grill Offset 4"
1.000
PRAIRIEGRILLOFFSET3
Prairie Grill Offset 3"
0.000
PRAIRIE9
Prairie 9
0.000
DOORLITESWIDE
Door Lites Wide
2.000
DOORLITESHIGH
Door Lites High
5.000
CUSTOM
Custom
1.000
COTTAGE
Cottage
1.000
TRANSOM
Transom
1.000
NAILER
Nailer
1.000
FUNCTION
Function
0.000
DIRECTGLAZE
Direct Glaze
0.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
-
CASINGVISIBILITY
Casing Visibility
1.000
BMC
1.000
FLATCASING
Flat Casing
0.000
TRANSOMHEIGHT
Transom Height
1.500
OVERALLHEIGHT
Overall Height
8.720
INSET
Inset
0.000
THICKNESS
Thickness
0.150
ROUGHWIDTH
Rough Width
6.080
ROUGHHEIGHT
Rough Height
7.270
HEIGHT
Height
7.220
WIDTH
Width
6.000
DOORDLOWIDTH
Door DLO Width
2.210
DOORDLOHEIGHT
Door DLO Height
5.980
WARRANTY
Warranty
http://commercial.marvin.com/windows-and-doors/warranty/
URL
www.marvin.com
PRODUCTPAGEURL
Product Page URL
http://commercial.marvin.com/patio-doors/swinging-french-doors/
PRODUCTNAME
Product Name
Swinging French Door
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.marvin.com/download?Pub_ID=381
OPERATINGCONFIGURATIONS
Operating Configurations
XO
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
(800)472-8895
MANUFACTUREREMAIL
Manufacturer Email
MDS@marvin.com
MANUFACTURERADDRESS
Manufacturer Address
401 State Avenue North, Warroad, Minnesota 56763
MODEL
Model
CUIFD6070
MANUFACTURER
Manufacturer
Marvin Windows and Doors
GLASSTYPE
Glass Type
IG Low E II with Argon
FRAMETYPE
Frame Type
Aluminum Clad
DESCRIPTION
Description
Swinging French Door Inswing 2 Panel Clad
TRANSOMHEIGHTC
Transom Height C
1.500
TMVISIS
TM Vis IS
1.000
TMVISD
TM Vis D
0.000
TROUGHWIDTH
T Rough Width
2.910
NAILERC2
Nailer C2
0.000
NAILERC
Nailer C
1.000
MUNTINWIDTH
Muntin Width
3.000
MUNTINCENTER
Muntin Center
0.730
INSASHC
In Sash C
1.000
DIRECTGLAZEC
Direct Glaze C
0.000
PANELWIDTH
Panel Width
2.900
DLOWIDTH
DLO Width
2.140
DLOHEIGHT
DLO Height
0.820
CASINGWIDTH
Casing Width
0.110
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D