User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 12 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Noberne Doors
VARIANTNAME
Series 4 - FD 60S - 2085x1799mm
u
ANALYTICCONSTRUCTION
Analytic Construction
<None>
WARRANTY
Warranty
3 years from date of delivery subject to our Conditions of Sale
UNICLASS
Uniclass
L41121
TESTREF
Test Ref
FD60 CFR1101041
u
SUSTAINABILITY
Sustainability
FSC where specification allows and availability
SURFACE
Surface
Laminate, PVC and Veneer options available
SUITABLEAPPLICATIONS
Suitable Applications
Schools, Hospitals and Public Buildings
RANGENAME
Range Name
Series 4 - FD 60S
u
PRODUCTSPECIFICATIONLINK
Product Specification Link
http://www.nobernedoors.co.uk/download/pdfs/Noberne_L20_series_4.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.nobernedoors.co.uk/download/pdfs/Noberne_Series_4_PDS.pdf
PRODUCTCODE
Product Code
Series 4 - FD 60S
u
OMNICLASS
Omniclass
23.17.11.31
MANUFACTURERDETAILS
Manufacturer Details
Noberne Doors Limited, Lupton Street, Hunslet, Leeds, West Yorkshire, LS10 2QP
LIFEEXPECTANCY
Life Expectancy
Dependant on application typically 10-15 years
LRV
Dependant on choice of timber refer to British Standard
IMPACTRESISTANCE
Impact Resistance
Heavy Duty
HYGIENE
Hygiene
Anti Bacteriological coating to lacquered doors, Bacteriological resistance to PVC and laminate faced doors
FRAMETYPE
Frame Type
1 hour doors must be installed in a hardwood frame of appropriate section and density.
u
FORMAT
Format
Door
FIREPERFORMANCE
Fire Performance
Tested by Chiltern International Fire in accordance with the methods specified in BS 476 Part 22 1987
u
EASEOFCLEANING
Ease of Cleaning
http://www.nobernedoors.co.uk/download/pdfs/Noberne_Operation_Maintenance.pdf
DOORINTEGRITY
Door Integrity
68 Minutes
u
DOORINSULATION
Door Insulation
68 Minutes
u
DIMENSIONS
Dimensions
2085 x 1799mm
u
CONTACTUS
Contact Us
Tel: 0113 277 8577 Fax: 0113 277 2049 Email: sales@nobernedoors.co.uk
COMPLEMENTARYPRODUCTS
Complementary Products
The Series 4 door can be converted into a smoke control door as specified in BS5588 by the addition of suitable felxible seals.
u
COLOURSSWATCHES
Colours / Swatches
See website for available colour range
CLFSB
Cl/FSB
(31.5) Doors
CHEMICALSTAINRESISTANCE
Chemical / Stain Resistance
See website for details
AVERAGEWEIGHT
Average Weight
29kg/m²
u
ACOUSTICS
Acoustics
Tested to achieve a minimum 30dB Rw for single leaf, single action doorsets at Salford University in conjunction with appropriate acoustic seals.
u
ACCESSORIES
Accessories
See specification requirements
CURRENTREVISION
_current revision
2.000
CREATEDBY
_created by
Kris Atkinson
BIMSPECGUID
_BIMspec_GUID
0.000
OPERATION
Operation
SingleSwing
MINIMUMDOORCOREWIDTH
Minimum Door Core Width
200.000
u
MINIMUMDOORCOREHEIGHT
Minimum Door Core Height
500.000
MAXIMUMDOORCOREWIDTH
Maximum Door Core Width
1144.000
u
MAXIMUMDOORCOREHEIGHT
Maximum Door Core Height
2687.000
u
ERRORBOX
Error Box
0.000
HASSMOKESEAL
Has Smoke Seal
1.000
u
HASINSULATIONBOARD
Has Insulation Board
1.000
u
HASADDITIONALFRAMEPIECE
Has Additional Frame Piece
0.000
FUNCTION
Function
0.000
WALLCLOSURE
Wall Closure
0.000
FIRESIGNAGE
Fire Signage
0.000
DOORLOCKABLE
Door Lockable
0.000
VAR_3DSWINGZONEVISIBLE
3D Swing Zone Visible
0.000
THICKNESS
Thickness
46.000
u
SIDETOPCLEARANCE
Side & Top Clearance
3.000
SOPWIDTH
SOP Width
12.000
u
SOPOFFSET
SOP Offset
12.500
u
SOPDEPTH
SOP Depth
32.000
ROUGHWIDTH
Rough Width
1799.000
u
ROUGHHEIGHT
Rough Height
2085.000
u
HANDLEOFFSET
Handle Offset
100.000
HANDLEHEIGHT
Handle Height
900.000
HEIGHT
Height
2085.000
u
WIDTH
Width
1799.000
u
FRAMEWIDTH
Frame Width
32.000
u
FRAMEDEPTH
Frame Depth
94.000
u
FIRESIGNAGEOFFSET
Fire Signage Offset
150.000
FIRESIGNAGEHEIGHT
Fire Signage Height
1500.000
DOORCOREWIDTH
Door Core Width
863.000
u
DOORCORETHICKNESS
Door Core Thickness
46.000
u
DOORCOREHEIGHT
Door Core Height
2040.000
BASECLEARANCE
Base Clearance
10.000
ADDITIONALFRAMEPIECETHICKNESS
Additional Frame Piece Thickness
20.000
VISIONPANELTYPE
Vision Panel Type
NG0
URL
http://www.nobernedoors.co.uk/
TYPECOMMENTS
Type Comments
Series 4 - FD 60S - 2085x1799mm DBL (Single Swing)
u
MODEL
Model
Series 4 - FD 60S
u
MANUFACTURER
Manufacturer
Noberne Doors Ltd
KEYNOTE
Keynote
L20
IRONMONGERYRANGE
Ironmongery Range
Noberne Lloyd Worrall
FIRERATING
Fire Rating
FD 60S
u
DESCRIPTION
Description
The Series 7 fire rated doorset is a timber based construction similar to the other Series fire doors we manufacture offering greater strength and durability than the alternative mineral core products on the market. Available as singles and pairs with vision panels up to 0.30m².
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
Noberne Doors
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
Noberne Doors
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
3 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
3 Years
WARRANTYDURATION
WarrantyDuration
3 Years
WARRANTYDESCRIPTION
WarrantyDescription
3 Years materials & workmanship
UNICLASS2
Uniclass2
25-50-20/120
TYPENAME
TypeName
Series 4 - FD 60S - 2085x1799mm DBL (Single Swing)
u
SPAREPARTS
SpareParts
Contact Noberne
SIZE
Size
Series 4 - FD 60S - 2085x1799mm DBL (Single Swing)
u
SHAPE
Shape
NG0
REPLACEMENTCOST
ReplacementCost
Contact Noberne
REFERENCEDSTANDARD
ReferencedStandard
BS476PT22 / EN1634PT1
PRODUCTIONYEAR
ProductionYear
2015
NOMINALWIDTH
NominalWidth
1799.000
u
NOMINALHEIGHT
NominalHeight
2085.000
u
MODELNUMBER
ModelNumber
Series 4 - FD 60S
u
MATERIAL
Material
Timber / MDF
GRADE
Grade
Fire Door
FINISH
Finish
Optional
FEATURES
Features
Bespoke Timber Flush Doorset
EXPECTEDLIFE
ExpectedLife
20.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.nobernedoors.co.uk/fire-doors
DOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.nobernedoors.co.uk/download/pdfs/Noberne_L20_series_4.pdf
DOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
http://www.nobernedoors.co.uk/noberne-firedoorcheck-ppm
DOCUMENTATIONCERTIFICATES
DocumentationCertificates
http://www.nobernedoors.co.uk/bm-trada
CREATEDON
CreatedOn
Sept 2014
CREATEDBY1
CreatedBy
sales@nobernedoors.co.uk
CONSTITUENTS
Constituents
Noberne Doors
COLOR
Color
Optional
CLASSIFICATIONVALUE
ClassificationValue
L41121
CLASSIFICATIONNAME
ClassificationName
Uniclass1.4
ASSETTYPE
AssetType
Fixed
ASSEMBLYCODE
Assembly Code
u
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Download CAD models
Previews
3D
2D