User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 12 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
The Cookson Company
Description
door-crossing-gard-grille_faceofwallmount-thecooksoncompany
Bill of material
Motor Operated, Stainless Steel, 9" Vertical Spacing
IDENT
Motor Operated, Stainless Steel, 9" Vertical Spacing
u
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CATEGORY
category
COIL_DIMENSION_NOTE
coil dimension note
15” to 20” - Consult Cookson when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Cookson.
CURTAIN_RODS_2__OC_STANDARD
curtain rods 2" oc standard
CURTAIN_SPACING_VERTICAL_CHAINS_3__OC
curtain spacing vertical chains 3" oc
0
u
CURTAIN_SPACING_VERTICAL_CHAINS_6__OC
curtain spacing vertical chains 6" oc
0
u
CURTAIN_SPACING_VERTICAL_CHAINS_9__OC
curtain spacing vertical chains 9" oc
1
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The security of a locked rolling grille that opens on alarm or power failure allowing safe escape.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cooksondoor.com/find-a-dealer
DRIP_EXTENSION
drip extension
0.417
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
3In to 4 1/2In wide. Consult Cookson when dimensions are critical
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cooksondoor.com/architect-tools-and-resources/leed-information
LISTINGS
listings
ICC-ES Evaluated for access controlled egress per the IBC®, per ESR-1167
MANUFACTURER
manufacturer
CornellCookson,Inc.
MASSUNIT
massunit
1
MODEL
model
ERG-IBC
MOTOR
motor
1
MOUNTING
mounting
Face of Wall
OMNICLASS_NUMBER
omniclass number
23.30.10.17.37.14
OMNICLASS_TITLE
omniclass title
Sectional Overhead Doors
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
5.333
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cookson products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER_HEIGHT
shutter height
9.600
SHUTTER_WIDTH
shutter width
10.495
SIZING_DISCLAIMER
sizing disclaimer
Openings from 5' to 24' wide and 4' to 20' high.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cooksondoor.com/product/CrossingGard-Grilles
URL_CAD
url cad
www.cooksondoor.com/architect-tools-and-resources/drawing-generator?prod=crossinggard
URL_PHOTOGRAPHS
url photographs
www.cooksondoor.com/product/CrossingGard-Grilles
URL_SPECIFICATIONS
url specifications
http://www.cooksondoor.com/docs/default-source/Specifications/crossinggard-emergency-response-grilles-specification_k.doc?sfvrsn=6
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Self supporting tubes, Masonry, Steel or Wood
WIDTH
width
10
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D