Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Marvin
Description
Door Commercial 225 1 Panel Clad
Bill of material
door_commercial_225_1_panel_clad_not_a_type___load_type_catalog_HI
VARIANTNAME
Not a Type - Load Type Catalog
VARIANTLOD
HI
ANALYTICCONSTRUCTION
Analytic Construction
<None>
TRANSOMMUNTINVISIBILITY
Transom Muntin Visibility
1.000
ELEVATIONSWINGVISIBILITY
Elevation Swing Visibility
1.000
DOORMUNTINVISIBILITY
Door Muntin Visibility
1.000
LABELVISIBILITY
Label Visibility
0.000
JAMBEXTENSIONVISIBILITY
Jamb Extension Visibility
1.000
WALLWIDTH
Wall Width
0.500 FEET
TPANELTBOFFSET
T Panel TB Offset
0.340 FEET
TPANELSOFFSET
T Panel S Offset
0.580 FEET
ROOVERALLHEIGHT
RO Overall Height
8.770 FEET
FLATCASINGVISIBILITY
Flat Casing Visibility
0.000
CTRANSOMMUNTINVISIBILITY
C Transom Muntin Visibility
1.000
CJAMBEXTENSIONVISIBILITY
C Jamb Extension Visibility
1.000
CJAMBEXTENSION
C Jamb Extension
0.030 FEET
BMCVISIBILITY
BMC Visibility
1.000
TRANSOMLITESWIDE
Transom Lites Wide
2.000
TRANSOMLITESHIGH
Transom Lites High
2.000
PRAIRIEGRILLOFFSET4
Prairie Grill Offset 4"
1.000
PRAIRIEGRILLOFFSET3
Prairie Grill Offset 3"
0.000
PRAIRIE9
Prairie 9
0.000
DOORLITESWIDE
Door Lites Wide
2.000
DOORLITESHIGH
Door Lites High
5.000
CUSTOM
Custom
1.000
COTTAGE
Cottage
1.000
TRANSOM
Transom
1.000
NAILER
Nailer
1.000
FUNCTION
Function
0.000
FLATCASING
Flat Casing
0.000
DIRECTGLAZE
Direct Glaze
0.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
-
CASINGVISIBILITY
Casing Visibility
1.000
BMC
1.000
TRANSOMHEIGHT
Transom Height
1.500 FEET
OVERALLHEIGHT
Overall Height
8.720 FEET
INSET
Inset
0.000 FEET
THICKNESS
Thickness
0.190 FEET
ROUGHWIDTH
Rough Width
3.190 FEET
ROUGHHEIGHT
Rough Height
7.270 FEET
HEIGHT
Height
7.220 FEET
WIDTH
Width
3.100 FEET
DOORDLOWIDTH
Door DLO Width
2.060 FEET
DOORDLOHEIGHT
Door DLO Height
5.500 FEET
WARRANTY
Warranty
http://commercial.marvin.com/windows-and-doors/warranty/
URL
www.marvin.com
PRODUCTPAGEURL
Product Page URL
http://commercial.marvin.com/patio-doors/commercial-doors/
PRODUCTNAME
Product Name
Commerical Door
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.marvin.com/download?Pub_ID=401
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
(800)472-8895
MANUFACTUREREMAIL
Manufacturer Email
MDS@marvin.com
MANUFACTURERADDRESS
Manufacturer Address
401 State Avenue North, Warroad, Minnesota 56763
MODEL
Model
CMCD3070
MANUFACTURER
Manufacturer
Marvin Windows and Doors
GLASSTYPE
Glass Type
IG Low E II with Argon
FRAMETYPE
Frame Type
Aluminum Clad
DESCRIPTION
Description
Commercial 2.25inch Clad Door
TRANSOMHEIGHTC
Transom Height C
1.500 FEET
NAILERC2
Nailer C2
0.000
NAILERC
Nailer C
1.000
MUNTINCENTER
Muntin Center
0.740 FEET
INSASHC
In Sash C
1.000
DIRECTGLAZEC
Direct Glaze C
0.000
PANELWIDTH
Panel Width
2.920 FEET
DLOWIDTH
DLO Width
1.940 FEET
DLOHEIGHT
DLO Height
0.810 FEET
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D