User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 15 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
DocM Packs & Grab Rails
Bill of material
Grab Rails
ORDERNO
Grab Rails
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010900
u
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Grab rail
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205 200
u
HEIGHT
height
75mm
u
HOST
host
0
u
KEYNOTE
keynote
MANUFACTURER
manufacturer
Bell-Chem Products Ltd
u
MASSUNIT
massunit
1
MODEL
model
DP600400
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_CODE
product code
u
PRODUCT_DATA
product data
Tubes are manufactured in a robust, easy to clean stainless steel, satin or textured finish. All rails TUV certified in accordance with DIN EN 12182, and CE marked in accordance with 93/42 EEC. All rails capable of supporting up to 125kg. Outer diameter of tubes 32mm for ergonomic grip. Bend radius of 75mm. Clearance between rail and wall - 74mm. Wall mounting - Grab rails with 4-point mounting plate - Support rails with 6-point mounting plate; all mounting plates 4mm thick. Concealed fixings 75mm in diameter, anti-theft, with silicone sealing ring at tube joint
u
PRODUCT_PAGE_LINK
product page link
https://www.dolphinsolutions.co.uk/product/grab-rails
u
PROJECTION
projection
106mm
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202 224
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphinsolutions.co.uk
u
WIDTH
width
443mm
u
WORK_PLANE_BASED
work plane-based
1
u
NAME
name
Grab Rails
u
ANTI_BACTERIAL_COATING
anti-bacterial coating
0
u
ANTI_FINGER_PRINT_COATING
anti-finger print coating
u
DOC_M_COMPLIANT
doc m compliant
0
u
FINISH
finish
u
LENGTH
length
u
MATERIAL
material
u
HEIGHT_ABOVE_FFL___HORIZONTAL_MOUNTING
height above ffl - horizontal mounting
u
EMAIL
email
NBS_SPEC
nbs spec
CE_MARKED
ce marked
1
u
DEFAULT_ELEVATION
default elevation
0
u
DOC_M_PACK_CONTENTS
doc m pack contents
u
PACK_CONTAINS
pack contains
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D