Catalog navigation
CAD model selection
Selectable products: 12 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Grayhill
Description
DISCRETE JOYSTICKS
Bill of material
60AD
ORDERNO
60AD
u
DEPTH_BEHIND_PANEL_INCHES__MM_
depth behind panel inches [mm]
0.950 [24,13]
u
LIFE_RATING__CYCLES_
life rating (cycles)
1M for rotary and pushbutton 500K for joystick
u
RESOLUTION
resolution
20 PPR
u
SIZE_INCHES__MM_
size inches [mm]
1.000 [25,40] dia
u
NAME
name
60AD
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D