Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Devina Solglitter
Bill of material
307006-461
ORDERNO
307006-461
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPARENT_LOAD
apparent load
22
ARTICLENUMBER
articlenumber
307006-461
ASSEMBLY_CODE
assembly code
D5020230
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
ATTACHMENT
attachment
AUTHOR
author
Fagerhult
BARCODE
barcode
7320047306723
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Pr_70_70_49_43 Pr_70_70_49_43 Pr_70_70_49_43
CLASS
class
1
CODEPERFORMANCE
codeperformance
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
Black
COLOR_FILTER
color filter
16777215
COLORRENDERINGINDEX
colorrenderingindex
min. 80
CONSTITUENTS
constituents
n/a
CONTROL_GEAR
control gear
DaliCLO
COST
cost
0
CREATEDBY
createdby
BIM@fagerhult.se
CREATEDON
createdon
Created 09/05/2018
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Solglitter’s meticulous design details are developed to make a decadent statement. The combination of crystal, black aluminium and corten steel creates a fascinating, continuous contrast from top to bottom.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
410
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOCUMENTATION
documentation
DOCUMENTATIONREFERENCE
documentationreference
DRAWING_REFERENCE
drawing reference
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
22
EMERGENCY
emergency
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEIGHT
height
876
HEIGHT_LUMINARE
height luminare
3020
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
66
KEYNOTE
keynote
V59
LAMP
lamp
LIFECYCLEPHASE
lifecyclephase
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Post
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Post
LOAD_CLASSIFICATION
load classification
LOR
lor
100
LOUVRE
louvre
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
info@fagerhult.se
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
MANUFACTURERURL
manufacturerurl
www.fagerhult.com
MASSUNIT
massunit
1
MATERIAL
material
aluminium
METHODOFMEASUREMENT
methodofmeasurement
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Devina
NBSDESCRIPTION
nbsdescription
Hard wired general lighting system
NBSREFERENCE
nbsreference
70-80-35/110
NOMINALCURRENT
nominalcurrent
0.0956521739130435
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
876
NOMINALLENGTH
nominallength
298
NOMINALVOLTAGE
nominalvoltage
230V
NOMINALWIDTH
nominalwidth
89
NUMBEROFPOLES
numberofpoles
0
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OPTIC
optic
PART_NUMBER
part number
307006-461
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
PHONE
phone
+46 (0)36 10 85 00
PHOTOMETRIC_WEB_FILE
photometric web file
307006-461.IES
POST
post
1
POST_TYPE
post type
PROCESS
process
PRODUCTINFORMATION
productinformation
Body, heat sink and cover in cast aluminium. The cylinder impact and UV-resistant acrylic (PMMA). Driver is integrated in the luminaire. Inner core of crystal.
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
307006-461
SERVICELIFEDURATION
servicelifeduration
LED 50,000 hrs
SERVICELIFETYPE
servicelifetype
n/a
SHAPE
shape
Circle
SHARED
shared
0
SIZE
size
D 410 mm + H 876 mm
SPACE
space
SUS_PART_NUMBER
sus part number
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
22
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015CODE
uniclass2015code
Pr_70_70_48_46
UNICLASS2015TITLE
uniclass2015title
Light-emitting diodes (LED) luminaires
UNICLASS2015VERSION
uniclass2015version
1.7
URL
url
www.fagerhult.com
USAGECURRENT
usagecurrent
0.0956521739130435
VERSION
version
1.0
VOLTAGE
voltage
230
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2 years
WARRANTYDURATIONPARTS
warrantydurationparts
5 years
WARRANTYDURATIONUNIT
warrantydurationunit
5 years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
info@fagerhult.se
WARRANTYGUARANTORPARTS
warrantyguarantorparts
info@fagerhult.se
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
15.8
AVERAGE_W
average w
22
u
CCT__K
cct, k
3000
u
CLO_FUNCTION_ON
clo function on
Yes
CLO_TIME__H
clo time, h
100 000
CRI
cri
80
END_W
end w
23
u
IK_RATING
ik rating
8
IP_RATING
ip rating
66
LIGHT_CONTROL
light control
DALI
u
LIGHT_SOURCE_COLOUR
light source colour
830
u
LMW
lmw
95
u
LUMEN_OUTPUT
lumen output
1993
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-40
MISCELLANEOUS
miscellaneous
LL
u
POWER_FACTOR__100__
power factor, 100 %
0.97
u
PROTECTION_CLASS
protection class
1
START_W
start w
21
u
THD___
thd, %
12
u
WEIGHT__KG
weight, kg
20,6
NAME
name
307006-461
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D