User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Paragon
Description
Desk-Student-Paragon-All-Welded-Round-Leg-AWR.rfa_
Bill of material
AWR2428
IDENT
AWR2428
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BASE_WIDTH
base width
22.000
u
CATEGORY
category
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.000
u
DESCRIPTION
description
One Station All Welded desk
u
DESIGN_OPTION
design option
-1
DISTRIBUTED_BY
distributed by
Contrax
FAMILY_NAME
family name
HEIGHT
height
27.000
HEIGHT_AVALABILITY
height avalability
24In 27In or 29In
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Paragon, Inc.
MANUFACTURER_ADDRESS
manufacturer address
2224 E.Randol Mill Rd Arlington, Texas 76011
MANUFACTURER_EMAIL
manufacturer email
www.paragoninc.com
MANUFACTURER_FAX
manufacturer fax
817-633-2733
MANUFACTURER_PHONE
manufacturer phone
817-633-3242
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-451-8546
MASSUNIT
massunit
1
MODEL
model
AWR2428
u
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_LINE
product line
PRODUCT_PAGE_URL
product page url
http://www.paragoninc.com/products/classroom/awr/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_LEG
round leg
0
u
SHARED
shared
0
SUBCATEGORY
subcategory
TABLE_TOP
table top
TABLE_TOP_BUMPER
table top bumper
TABLE_TOP_THICKNESS
table top thickness
1.250
TARRAIN_LEG
tarrain leg
1
u
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.paragoninc.com
WIDTH
width
28.000
u
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D