Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Axiomatic
Description
DCDC Converters, Power Supplies
Bill of material
ax081801-48vdc-to-24vdc-converter
ORDERNO
ax081801-48vdc-to-24vdc-converter
ELECTRICAL_CONNECTIONS
electrical connections
4 pin Deutsch connector PN DTP13-4P Pin Out 1. Power + 2. Output + 3. Output – 4. Power – A mating plug assembly with 12 AWG unterminated lead wires is available. Ordering PN WH-DTP06-4S-S-2M (The mating plug assembly is comprised of Deutsch PN DTP06-4S, WP4S and four contact sockets 0462-203-12141 with 2 meters (6.5 ft.) of 12 AWG lead wire, unterminated.) Wire Harness Pin out Input + Red Output + RedWhite Output – BlackWhite Input - Black
ENCLOSURE
enclosure
5.35 x 7.00 x 2.39 inches (W x L x H including connector) 136.0 x 177.7 x 60.6 mm
INPUT
input
48Vdc nominal
ISOLATION
isolation
Not provided
OPERATING_CONDITIONS
operating conditions
-40 to 85°C (-40 to 185°F)
ORDER_CODE
order code
PN AX0801801 (converter only) KIT PN AX081801K (KIT AX081801 Converter, WH-DTP06-4S-S-2M Wire Harness)
OUTPUT
output
23.5-26.5 Vdc Maximum Factory set at 26 Vdc (nominal) ± 0.5%
OUTPUT_CURRENT
output current
13A continuous (18A peak)
PROTECTION
protection
Reverse polarity, input underover voltage protections Inrush current limit Overtemperature protection Short-circuit protection
PROTECTION_RATING
protection rating
IP67
NAME
name
ax081801-48vdc-to-24vdc-converter
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D