User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Cylinder 7 Calculite White Led Track Mount
Bill of material
cylinder_7_calculite_white_led_track_mount_c7l20cw35kwcluvb_tm01_HI
VARIANTNAME
C7L20CW35KWCLUVB-TM01
u
VARIANTLOD
HI
SPACINGTOMOUNTINGHEIGHTRATIODIAGONAL
Spacing to Mounting Height Ratio Diagonal
1.12
u
SPACINGTOMOUNTINGHEIGHTRATIO90DEGREEPLANE
Spacing to Mounting Height Ratio 90 Degree Plane
1.34
u
SPACINGTOMOUNTINGHEIGHTRATIO0DEGREEPLANE
Spacing to Mounting Height Ratio 0 Degree Plane
1.34
u
REFLECTORFINISHOPTION
Reflector Finish Option
Clear
NUMBEROFLAMPSORLEDS
Number of Lamps or LEDs
1 (1 COB x Lumiled LHC1-3580-1203)
NEMATYPE
NEMA Type
Not Applicable
MOUNTINGMETHOD
Mounting Method
Track Mount
LAMPPOSITION
Lamp Position
Horizontal
LERLUMINAIREEFFICACYRATING
LER Luminaire Efficacy Rating
74
u
FIXTUREEFFICIENCY
Fixture Efficiency
NA (Absolute Photometry)
DISTRIBUTION
Distribution
Wide
u
CIETYPE
CIE Type
Direct
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRYCOMMENTS
Photometry Comments
Candela values are absolute.
PHOTOMETRICWEBFILE
Photometric Web File
C7L20CW35KWCLUVB.IES
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
7.250
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGECOMMENTS
Voltage Comments
Universal (120-277V)
VOLTAGE
Voltage
120.000
LAMP
Lamp
LED
APPARENTLOAD
Apparent Load
30.700
u
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
SUSPENSIONNOTES
Suspension Notes
10' Maximum/Supplied_ Can be field adjusted to shorter length
SUSPENSIONDISTANCE
Suspension Distance
108.375
FIXTURELENGTH
Fixture Length
10.000
FIXTUREDIAMETER
Fixture Diameter
8.500
CONNECTORLENGTH
Connector Length
3.750
CONNECTORDIAMETER
Connector Diameter
1.500
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=CWLEDC
PRODUCTFAMILY
Product Family
Calculite White LED 7" Cylinder
MODEL
Model
C7L20CW35KWCLUVB-TM01
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
5/6/2014
DESCRIPTION
Description
7", Cylinder, 2000 Nominal Lumens, White Finish, 3500K, Wide Beam, Clear Reflector, Track Mount, White Finish
u
CATALOGNUMBER
Catalog Number
C7L20CW35KWCLUVB-TM01
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D