User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Cylinder 4 Led Wall
Bill of material
cylinder_4_led_wall_om4led20wc30kcsu_HI
VARIANTNAME
OM4LED20WC30KCSU
u
VARIANTLOD
HI
SPACINGTOMOUNTINGHEIGHTRATIODIAGONAL
Spacing to Mounting Height Ratio Diagonal
1.22
SPACINGTOMOUNTINGHEIGHTRATIO90DEGREEPLANE
Spacing to Mounting Height Ratio 90 Degree Plane
1.36
SPACINGTOMOUNTINGHEIGHTRATIO0DEGREEPLANE
Spacing to Mounting Height Ratio 0 Degree Plane
1.36
REFLECTORFINISHOPTION
Reflector Finish Option
Clear Specular
NUMBEROFLAMPSORLEDS
Number of Lamps or LEDs
16
NEMATYPE
NEMA Type
Not Applicable
LAMPPOSITION
Lamp Position
Horizontal
LERLUMINAIREEFFICACYRATING
LER Luminaire Efficacy Rating
46
u
HOUSINGFINISHOPTION
Housing Finish Option
White
FIXTUREEFFICIENCY
Fixture Efficiency
Not Applicable (Absolute Photometry)
CIETYPE
CIE Type
Direct
TILTANGLE
Tilt Angle
0.000
PHOTOMETRYCOMMENTS
Photometry Comments
Candela values are absolute and should not be prorated.
PHOTOMETRICWEBFILE
Photometric Web File
OM4LED20WC30KCSU.IES
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGECOMMENTS
Voltage Comments
U (120/277)
VOLTAGE
Voltage
120.000
LAMPCOMMENTS
Lamp Comments
3000K
u
LAMP
Lamp
20wLED
APPARENTLOAD
Apparent Load
20.000
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
MOUNTINGBRACKETLENGTH
Mounting Bracket Length
5.250
MOUNTINGBRACKETDEPTH
Mounting Bracket Depth
2.062
LENGTH
Length
12.062
DEPTH
Depth
8.062
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=RVCLED
PRODUCTFAMILY
Product Family
Revelation 4" LED Wall Cylinder
MODEL
Model
OM4LED20WC30KCSU
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
12/4/2014
DESCRIPTION
Description
4" LED Wall Cylinder
CATALOGNUMBER
Catalog Number
OM4LED20WC30KCSU
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D