Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
CityScapes
Description
Covrit Panel 
Bill of material
Covrit Panel 
ORDERNO
Covrit Panel 
VAR4__SLAT_WALL
4" slat wall
0
VAR6__SLAT_WALL
6" slat wall
0
ACRYLICAP_ABS
acrylicap abs
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
G2040100
AUTHOR
author
SHAPE Environments, LLC
BOTTOM_RAIL_HEIGHT
bottom rail height
0.083
BOTTOM_RAIL_THICKNESS
bottom rail thickness
0.167
BOXED_TOP_RAIL
boxed top rail
1
BRICK_LEDGE_FINISH
brick ledge finish
BRICK_PANEL_FINISH
brick panel finish
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COR_FILL_PANEL_SIZE
cor fill panel size
0.151
COR_FILL_PANELS
cor fill panels
1
CORR_PANEL_ARRAY_SPACING
corr panel array spacing
0.562
CORRUGATION_FILL
corrugation fill
0.151
CORRUGATIONS
corrugations
7
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Complete Enclosure System Product
DESIGN_OPTION
design option
-1
ERROR_MESSAGE
error message
Max Post Spacing Exceeded Based on Max Size of Panel
ERROR_MESSAGE_H
error message h
0
ERROR_MESSAGE_W
error message w
1
ERROR_TEXT_VISIBLE
error text visible
1
FAMILY_NAME
family name
FINISH
finish
GROUND_OFFSET
ground offset
0.333
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
4.833
HOST
host
0
IPE
ipe
0
IPE_MAX_HEIGHT
ipe max height
10
IPE_MAX_WIDTH
ipe max width
6.500
IPE_THICKNESS
ipe thickness
0.188
KEYNOTE
keynote
MANUFACTURER
manufacturer
CityScapes, Inc.
MASSUNIT
massunit
1
MAX_HEIGHT
max height
14
MAX_WIDTH
max width
6
METAL_SERIES
metal series
1
METAL_SERIES_MAX_HEIGHT
metal series max height
14
METAL_SERIES_MAX_WIDTH
metal series max width
6
METAL_SERIES_THICKNESS
metal series thickness
0.219
MODEL
model
covRit - Screening Systems
NONMETAL_SERIES
nonmetal series
0
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
PANEL_FINISH
panel finish
PANEL_HEIGHT
panel height
4.240
PANEL_INFORMATION
panel information
Contact CityScapes for Custom Sizes
PANEL_SIZE_LIMIT
panel size limit
60sf Limit on Each Panel
PANEL_THICKNESS
panel thickness
0.219
PANEL_WIDTH
panel width
6
PLANKWALL_PVC
plankwall pvc
0
PLANKWALL_PVC_MAX_HEIGHT
plankwall pvc max height
12
PLANKWALL_PVC_MAX_WIDTH
plankwall pvc max width
6.500
PLANKWALL_PVC_THICKNESS
plankwall pvc thickness
0.083
PLANKWALL_RAIL
plankwall rail
0
RAIL_FINISH
rail finish
ROMAN_OGEE_RAIL
roman ogee rail
0
SHARED
shared
0
SLAT_PANEL_QTY
slat panel qty
4
SLAT_SIZE
slat size
0.500
SLAT_SPACING
slat spacing
0.333
SLATS
slats
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.219
TOP_RAIL_HEIGHT
top rail height
0.177
TOP_RAIL_THICKNESS
top rail thickness
0.219
TYPE_COMMENTS
type comments
Enclosure Panels with Top & Bottom Rails
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cityscapesinc.com
VERSION
version
191001
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
15.333
WITH_BRICK
with brick
0
NAME
name
Covrit Panel 
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D