Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
CityScapes
Description
Covrit Gate 
Bill of material
Covrit Gate 
ORDERNO
Covrit Gate 
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
G2040100
AUTHOR
author
SHAPE Environments, LLC
CATEGORY
category
CONSTRUCTION_TYPE
construction type
CORRAGATIONS
corragations
21
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_SWING
door swing
45
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
1
GATE_FLUSH
gate flush
1
GATE_IN_FRONT
gate in front
0
GATE_OFFSET
gate offset
0
GATE_RAIL_THICKNESS
gate rail thickness
0.167
GATE_RAIL_WIDTH
gate rail width
0.167
GROUND_OFFSET
ground offset
0.333
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
15.167
HOST
host
0
INNER_PANEL_WIDTH
inner panel width
1.832
KEYNOTE
keynote
MANUFACTURER
manufacturer
CityScapes, Inc.
MASSUNIT
massunit
1
MODEL
model
CovRit Gate
NOT_STEEL
not steel
1
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_WIDTH
opening width
5.299
OPERATION
operation
PANEL_FINISH
panel finish
PANEL_HEIGHT
panel height
12.333
PANEL_OFFSET_RL
panel offset rl
0
PANEL_OPENING_WIDTH
panel opening width
2.165
PANEL_START
panel start
-0.484
PANEL_THICKNESS
panel thickness
0.042
PANEL_WIDTH
panel width
2.165
POST_FINISH
post finish
PVC_PANEL
pvc panel
1
PVC_PLANK
pvc plank
0
RAIL_FINISH
rail finish
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STEEL_PANEL
steel panel
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.042
TOTAL_GATE_RAIL_HEIGHT_PER_PANEL
total gate rail height per panel
0.333
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
191001
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
NAME
name
Covrit Gate 
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D