Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 18
HELP_VARIABLE
Company
CODIGEL
Description
CORECO
Bill of material
Under-broiler Refrigerated Drawers KBR-47
ORDERNO
Under-broiler Refrigerated Drawers KBR-47
u
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://http://coreco.es/
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
EDITION_NUMBER
edition number
1
FREQUENCY
frequency
50
u
GROUND_BUS
ground bus
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Electric Appliance
INSTALLATION_INSTRUCTIONS
installation instructions
http://coreco.es/media/19333/LIBRO%20INSTRUCIONES%20CORECO.pdf
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
Coreco
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
11 20 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Commercial Equipment
MATERIAL_MAIN
material main
Stainless steel
MATERIAL_SECONDARY
material secondary
Steel
NBS_REFERENCE_CODE
nbs reference code
35-14-72
NBS_REFERENCE_DESCRIPTION
nbs reference description
Refrigerators
NOMINAL_HEIGHT
nominal height
600
u
NOMINAL_WIDTH
nominal width
1210.000
u
OMNICLASS_CODE
omniclass code
23-21 19 15 29
OMNICLASS_DESCRIPTION
omniclass description
Commercial Kitchen Specialty Casework
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
http://coreco.es/es/descargas/iso-9001.aspx
PRODUCT_FAMILY
product family
Refrigerated Counters
u
PRODUCT_GROUP
product group
700
u
PRODUCT_GUID
product guid
a31c9180-7fe1-4843-b0e4-807915767f8f
u
PRODUCT_SKU
product sku
kbr47
u
PRODUCT_URL
product url
http://coreco.es/en/products/us-range/under-broiler/kbr-47.aspx
u
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
u
UNICLASS_1_4_CODE
uniclass 1.4 code
L8321
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Refrigerators
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-35-14-72
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Refrigerators
UNICLASS_2015_CODE
uniclass 2015 code
Pr_40_70_31_71
u
UNICLASS_2015_NAME
uniclass 2015 name
Refrigerated counters
u
UNIFORMAT_II_CODE
uniformat ii code
E10
UNIFORMAT_II_DESCRIPTION
uniformat ii description
EQUIPMENT
VERSION
version
2015
VOLTAGE
voltage
230
WATTAGE
wattage
320
u
WEIGHT_NET__KG_
weight net (kg)
98
u
WORK_PLANE_BASED
work plane-based
1
NAME
name
KBR-47
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D