Catalog navigation
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Byarums Bruk
Description
CONV_ByarumsBruk_DmstcChrs_BlockNarrowBench
Bill of material
BlockNarrow-BlackLacquered-OiledOak
ORDERNO
BlockNarrow-BlackLacquered-OiledOak
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
02091021100
u
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Byarums Bruk
CATEGORY
category
Benches
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Black&Wood
u
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0003-1611-0013-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNER
designer
Mårten Cyrén
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
Lacquered&Oiled
u
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
BENCH
INSTALLATIONDATE
installationdate
n/a
MANUFACTERURL
manufacterurl
http://byarumsbruk.se/
MANUFACTURER
manufacturer
Byarums Bruk
MANUFACTURERNAME
manufacturername
Byarums Bruk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium&Oak
u
MODEL
model
Block Narrow
MODELNUMBER
modelnumber
02091021100
u
MODELREFERENCE
modelreference
n/a
NAME
name
DmstcChrs_BlockNarrowBench
u
NBSDESCRIPTION
nbsdescription
Benches
NBSREFERENCE
nbsreference
45-35-86/321
NOMINALDEPTH
nominaldepth
500
NOMINALHEIGHT
nominalheight
470
NOMINALLENGTH
nominallength
1800
OMNICLASS_NUMBER
omniclass number
23.40.20.14.14.21
OMNICLASS_TITLE
omniclass title
Benches
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
1800x500x470mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_50_12
UNICLASS2015DESCRIPTION
uniclass2015description
Chairs, seats and benches
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12
URL
url
http://byarumsbruk.se/produkt/bank-block/
VERSION
version
1
VERSIONDATE
versiondate
22/11/2016
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
45kg
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D