Catalog navigation
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Byarums Bruk
Description
CONV_ByarumsBruk_CycleStndsLckrs_Arkus
Bill of material
Arkus-Natur(RawAluminium)
ORDERNO
Arkus-Natur(RawAluminium)
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
12554510000
u
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
ByarumsBruk
CATEGORY
category
Cycle stands and lockers
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey
u
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0003-1611-0041-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNER
designer
Mårten Cyrén
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
Raw
u
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
BOLLARD
INSTALLATIONDATE
installationdate
n/a
MANUFACTERURL
manufacterurl
http://byarumsbruk.se/
MANUFACTURER
manufacturer
Byarums Bruk
MANUFACTURERNAME
manufacturername
ByarumsBruk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
Arkus
MODELNUMBER
modelnumber
12554510000
u
MODELREFERENCE
modelreference
n/a
NAME
name
CONV_ByarumsBruk_CycleStndsLckrs_Arkus
u
NBSDESCRIPTION
nbsdescription
Aluminium cycle lockers
NBSREFERENCE
nbsreference
45-35-86/311
NOMINALDEPTH
nominaldepth
110
NOMINALHEIGHT
nominalheight
790
NOMINALWIDTH
nominalwidth
160
OMNICLASS_NUMBER
omniclass number
23.40.10.14
OMNICLASS_TITLE
omniclass title
Exterior Specialties
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptered
SHARED
shared
1
SIZE
size
160x110x790mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_40_30_20
UNICLASS2015DESCRIPTION
uniclass2015description
Cycle stands and lockers
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_21
URL
url
http://byarumsbruk.se/produkt/cykelpollare-arkus/
VERSION
version
1
VERSIONDATE
versiondate
25/11/2016
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
5.5kg
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D