Catalog navigation
CAD model selection
Selectable products: 15 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
INDELAGUE
Description
CONCEPT-O_Ceiling-Mounted
Bill of material
Ø1550x85 mm - DOZ (89W 78lm/W)
ORDERNO
Ø1550x85 mm - DOZ (89W 78lm/W)
u
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
BRAND_URL
brand url
http://www.indelague.com/en
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE__LED_
color temperature (led)
4000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Portugal
DESIGN_OPTION
design option
-1
DIAMETER
diameter
1550
u
DIAMETER_A
diameter a
1420
u
DIAMETER_CONTROL
diameter control
1550
u
DIMENSION_OVERCONSTRAINT_WARNING
dimension overconstraint warning
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
1540
u
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FIXTURE_WEIGHT
fixture weight
10.6
u
HOST
host
3
IFC_CLASSIFICATION
ifc classification
Light Fixture
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_POWER
light power
14100
u
LIGHT_SOURCE
light source
1
MANUFACTURER_COUNTRY
manufacturer country
Portugal
MANUFACTURER_NAME
manufacturer name
Indelague
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 51 13
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Interior Lighting Fixtures, Lamps, And Ballasts
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Polycarbonate
NBS_REFERENCE_CODE
nbs reference code
70-80
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-35 47 11
OMNICLASS_DESCRIPTION
omniclass description
Lighting Fixtures
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
PRODUCT_CERTIFICATION
product certification
http://www.indelague.com/assets/uploads/downloads_product/CE-300.01-PT_CONCEPT_O.pdf
PRODUCT_FAMILY
product family
Interior
PRODUCT_GROUP
product group
Architectural Lighting
PRODUCT_GUID
product guid
f4373914-3d1c-40d0-9f51-628eee577c0d
PRODUCT_SKU
product sku
concept_o
PRODUCT_URL
product url
http://www.indelague.com/index.php/pt/products/industrial/ARCHITECTURAL%20LIGHTING/-/3530-concept-o
RADIUS_A
radius a
742
u
REGION_AFRICA
region africa
AO, CI, CM, DZ, MA, MZ, TG
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
MO
REGION_EUROPE
region europe
AT, BE, CH, DE, DK, ES, FI, FR, GB, HR, IE, NL, NO, PT, SE, SK
REGION_MIDDLE_EAST
region middle east
AE, JO, OM, QA
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
AU, PF
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
http://www.indelague.com/assets/uploads/downloads_product/CONCEPT_O_EN_In.pdf
TILT_ANGLE
tilt angle
90
TOTAL_FIXTURE_DIAMETER
total fixture diameter
1550
u
TOTAL_FIXTURE_HEIGHT
total fixture height
1550
u
UNICLASS_1_4_CODE
uniclass 1.4 code
JY73
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Luminaires and lamps
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-70-80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Lighting Systems
UNICLASS_2015_CODE
uniclass 2015 code
Ss_70_80
UNICLASS_2015_NAME
uniclass 2015 name
Lighting systems
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
3911
VERSION
version
2015
WEIGHT_NET__KG_
weight net (kg)
0
NAME
name
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D