Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clopay Building Products
Description
Complete Architectural Series Commercial Overhead Door Model 902
Bill of material
Complete Architectural Series Commercial Overhead Door Model 902
ORDERNO
Complete Architectural Series Commercial Overhead Door Model 902
VAR12__RADIUS_TRACK
12" radius track
0
VAR15__RADIUS_TRACK
15" radius track
1
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_SECTION_PANEL_MATERIAL
bottom section panel material
CAD_AND_SPECIFICATIONS
cad and specifications
http://www.clopaydoor.com/insulated-polyurethane-specs.aspx
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COPYRIGHT
copyright
2010, Clopay Building Products Company, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
2-1/8" Thick Aluminum Sectional Door
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
12
DOOR_WIDTH
door width
12.167
DOUBLE_END_STILES
double end stiles
0
DOUBLE_TORSION_SHAFT
double torsion shaft
0
FAMILY_NAME
family name
FILE_REVISION
file revision
00 (June, 2010)
FIRE_RATING
fire rating
FLOORTOTOPSCTN
floortotopsctn
10
FRAME_FINISH
frame finish
FRAME_MATERIAL
frame material
Anodized Aluminum
FUNCTION
function
0
HARDWARE
hardware
14 ga. min. steel hinges; 10-ball steel rollers
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
12
HIGH_LIFT
high lift
4
HOST
host
1
KEYNOTE
keynote
08 36 13
LEED
leed
http://products.construction.com/swts_content_files/151607/303186.pdf
LHR_FRONT_TORSION
lhr front torsion
0
LHR_REAR_TORSION
lhr rear torsion
1
MANUFACTURER
manufacturer
Clopay Building Products Company
MANUFACTURER_ADDRESS
manufacturer address
1400 W. Market St., Troy, OH 45373
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1-800-526-4301
MANUFACTURER_WEBSITE
manufacturer website
http://www.clopaydoor.com
MASSUNIT
massunit
1
MAXIMUM_SIZE
maximum size
24' 2'' wide by 18' 0'' high. Additional limitations may apply do to door weight or glazing type. Consult Clopay for specificiations and shop drawings.
MODEL
model
902
NUMINTSECTIONS
numintsections
4
NUMSECTIONS
numsections
6
NUMSECTIONSNOTROUNDED
numsectionsnotrounded
6
OMNICLASS_NUMBER
omniclass number
23.30.10.17.37.14
OMNICLASS_TABLE
omniclass table
23-30 10 17 37
OMNICLASS_TITLE
omniclass title
Sectional Overhead Doors
OPENER___JACKSHAFT_LEFT_SIDE
opener - jackshaft left side
0
OPENER___JACKSHAFT_RIGHT_SIDE
opener - jackshaft right side
0
OPENER___TROLLEY
opener - trolley
0
OPENING_HEIGHT
opening height
12
OPENING_WIDTH
opening width
12
OPERATION
operation
OVERLAP
overlap
0.083
OVERLAPPING_JAMB
overlapping jamb
1
PRODUCT_FEATURES_AND_BENEFITS
product features and benefits
http://www.clopaydoor.com/aluminum-applications.aspx
ROOF_PITCH
roof pitch
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SALES_INFORMATION
sales information
http://www.clopaydoor.com/where-to-buy.aspx?type=dealer
SECTION_HEIGHT
section height
2
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.177
TRACK
track
Galvanized steel (gauge varies according to door size)
TRACK_BREAKAWAY
track breakaway
1
TRACK_STRAIGHT_INCLINE
track straight incline
0
TRACK_TYPE
track type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPPER_SECTIONS_PANEL_MATERIAL
upper sections panel material
URL
url
www.clopaydoor.com
VISARRAY
visarray
1
VISSECTION2
vissection2
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
12
WINDLOAD
windload
Doors available rated for various design pressures; consult Clopay for avaialbility and specifications
NAME
name
Complete Architectural Series Commercial Overhead Door Model 902
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D