Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
ComboLINE Profile
Bill of material
82808-402
ORDERNO
82808-402
u
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CEILING
ceiling
1
COLOR_RENDERING_INDEX
color rendering index
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
37
HOST
host
5
KEYNOTE
keynote
V59
LAMP
lamp
LED
LENGTH
length
1268
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PEND__HEIGHT
pend. height
400
PENDANT
pendant
0
PENDANT_HEIGHT
pendant height
400
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PROFILE
profile
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
COLOUR
colour
Black
u
EFFECT__W
effect, w
45
HEIGHT__MM
height, mm
36
INSTALLATION
installation
Start, pendant
u
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
50 000 10
LENGTH__MM
length, mm
1268
u
LIGHT_CONTROL
light control
DALI
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
45
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-20
MISCELLANEOUS
miscellaneous
Profile
POWER_FACTOR__100__
power factor, 100 %
0.95
PROTECTION_CLASS
protection class
1
WEIGHT__KG
weight, kg
1.2
u
WIDTH__MM
width, mm
36
NAME
name
82808-402
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D