Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
ComboLINE Luminaires
Bill of material
82750
ORDERNO
82750
u
VAR1_SPOT
1-spot
1
VAR3_SPOT
3-spot
0
APPARENT_LOAD
apparent load
21
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HEIGHT
height
72
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LENGTH
length
800.000000000024
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
LUMINAIRES
luminaires
1
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROTATE_BODY__1_SPOT_
rotate body (1-spot)
90
ROTATE_BODY_1__3_SPOT_
rotate body 1 (3-spot)
90
ROTATE_BODY_2__3_SPOT_
rotate body 2 (3-spot)
90
ROTATE_BODY_3__3_SPOT_
rotate body 3 (3-spot)
90
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TILT_HEAD__1_SPOT_
tilt head (1-spot)
0
TILT_HEAD_1__3_SPOT_
tilt head 1 (3-spot)
0
TILT_HEAD_2__3_SPOT_
tilt head 2 (3-spot)
0
TILT_HEAD_3__3_SPOT_
tilt head 3 (3-spot)
0
TILT_IES
tilt ies
90
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WIDTH
width
32.6999998786145
CCT__K
cct, k
2700
u
COLOUR
colour
White
u
CRI
cri
90
EFFECT__W
effect, w
6
u
HEIGHT__MM
height, mm
84
IP_RATING
ip rating
20
LENGTH__MM
length, mm
127
u
LIGHT_DISTRIBUTION
light distribution
Narrow Beam
LMW
lmw
82
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L78
LUMEN_MAINTENANCE_35_000_H
lumen maintenance 35 000 h
L91
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L88
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L83
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.88
LUMEN_MAINTENANCE_L80_B50__H
lumen maintenance l80 b50, h
90 000
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
40 000
LUMEN_OUTPUT
lumen output
516
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
30
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-20
MISCELLANEOUS
miscellaneous
1-spot
u
PROTECTION_CLASS
protection class
1
WEIGHT__KG
weight, kg
0.2
u
WIDTH__MM
width, mm
36
NAME
name
82750
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D