User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 14 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Combination Units
Bill of material
Dolphin Paper Towel and Waste Bin
ORDERNO
Dolphin Paper Towel and Waste Bin
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
u
ASSEMBLY_CODE
assembly code
D2010900
u
CAN_HOST_REBAR
can host rebar
0
u
CAPACITY_BIN
capacity bin
10 litres
u
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Paper towel and waste bin
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205 200
u
HEIGHT
height
1129.5mm
u
HOST
host
0
u
KEYNOTE
keynote
MANUFACTURER
manufacturer
Dolphin Solutions Ltd.
u
MASSUNIT
massunit
1
MODEL
model
09.3010
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DATA
product data
u
PRODUCT_PAGE_LINK
product page link
https://www.dolphinsolutions.co.uk/product/dolphin--2-1-recessed-modular-combination-unit-bespoke
u
PROJECTION
projection
16mm
u
RECESS
recess
W = 360 x H = 1112 x D = 112mm
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202 224
u
TYPE_COMMENTS
type comments
u
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphinsolutions.co.uk
u
WIDTH
width
375mm
u
WORK_PLANE_BASED
work plane-based
0
u
NAME
name
Dolphin Paper Towel and Waste Bin
u
ADDRESS_LINE_1
address line 1
u
FINISH
finish
Satin finish
u
NBS_SPEC
nbs spec
u
CAPACITY_PAPER_TOWELS
capacity paper towels
200 'C' Fold or 300 Interleave Paper Towels
u
SPECIFICATION
specification
Recess mounted modular paper towel dispenser and waste paperbin. Flush mounted locks. Vertically brushed satin finish stainless steel doors, chutes, bin and back boxes.
u
STAINLESS_STEEL
stainless steel
Stainless Steel grade 1.4301 (304) to BS EN 1008-1
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
AIRFLOWTYPE
airflowtype
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
AUTHOR
author
BACKBOXMATERIAL
backboxmaterial
BARCODE
barcode
CAPACITYPAPERTOWELS
capacitypapertowels
CAPACITYWASTEBIN
capacitywastebin
CIRCUITOPERATION
circuitoperation
CODEPERFORMANCE
codeperformance
COLOR
color
CONSTITUENTS
constituents
COVERTYPE
covertype
DEFAULT_ELEVATION
default elevation
0
u
DRYINGTIME
dryingtime
DURATIONUNIT
durationunit
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
u
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
EXPECTEDLIFE
expectedlife
FEATURES
features
FORM
form
GRADE
grade
HANDDRYERMATERIAL
handdryermaterial
HASPROTECTIVEEARTH
hasprotectiveearth
0
u
HEATERELEMENT
heaterelement
HEATERTHERMALPROTECTION
heaterthermalprotection
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
LOCATION
location
LOCKMATERIAL
lockmaterial
MANUFACTURERNAME
manufacturername
MANUFACTURERURL
manufacturerurl
MATERIAL
material
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
MOTORTHERMALPROTECTION
motorthermalprotection
MOTORTYPE
motortype
NBSDESCRIPTION
nbsdescription
NBSNOTE
nbsnote
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
NETWEIGHT
netweight
NOISELEVELAT1MMAXIMUM
noiselevelat1mmaximum
NOISELEVELAT2MMAXIMUM
noiselevelat2mmaximum
NOMINALCURRENT
nominalcurrent
0
u
NOMINALDEPTH
nominaldepth
0
u
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
0
u
NOMINALLENGTH
nominallength
0
u
NOMINALVOLTAGE
nominalvoltage
NOMINALWIDTH
nominalwidth
0
u
NUMBEROFPOLES
numberofpoles
0
u
OPERATION
operation
OUTPUTAIRSPEED
outputairspeed
OUTPUTWARMAIRTEMPERATURE
outputwarmairtemperature
OUTPUTWARMAIRVOLUME
outputwarmairvolume
PHASEANGLE
phaseangle
0
u
PHASEREFERENCE
phasereference
PRODUCTINFORMATION
productinformation
RECOMMENDEDMOUNTINGHEIGHT
recommendedmountingheight
REFERENCE
reference
REPLACEMENTCOST
replacementcost
REVISION
revision
SENSORRANGE
sensorrange
SERIALNUMBER
serialnumber
SHAPE
shape
SIZE
size
SPARES
spares
STANDBYPOWER
standbypower
STRUCTURALOPENINGDEPTH
structuralopeningdepth
0
u
STRUCTURALOPENINGHEIGHT
structuralopeningheight
0
u
STRUCTURALOPENINGWIDTH
structuralopeningwidth
0
u
STUCTURALOPENINGSIZERECOMMENDATION
stucturalopeningsizerecommendation
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TIMINGDURATION
timingduration
TIMINGPROTECTION
timingprotection
UNICLASS2015CODE
uniclass2015code
UNICLASS2015TITLE
uniclass2015title
UNICLASS2015VERSION
uniclass2015version
USAGECURRENT
usagecurrent
0
u
VERSION
version
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
CAPACITY_SOAP
capacity soap
u
DEPTH
depth
u
DIMENSIONS
dimensions
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D