Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Combilume Ceiling
Bill of material
12079
ORDERNO
12079
u
APPARENT_LOAD
apparent load
28
ASSEMBLY_CODE
assembly code
D5020230
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIEBARCODE
cobiebarcode
7320043352984
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Design Luminaire body of extruded aluminium in white RAL 9016 or alu-grey RAL 9006 textured enamel.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1219.2
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
609.6
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAGERHULTPARTNUMBER
fagerhultpartnumber
11901
FAMILY_NAME
family name
HEIGHT
height
36
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
28
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTSOURCE
lightsource
LED
LOR
lor
100
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MATERIALACCENTBODY
materialaccentbody
MATERIALBODY
materialbody
MATERIALLOUVRE
materiallouvre
MATERIALREFLECTOR
materialreflector
MODEL
model
Combilume Ceiling
NUMBEROFLAMPS
numberoflamps
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
11901.IES
REFLECTORLENGTH
reflectorlength
358.999999999988
REFLECTORWIDTH
reflectorwidth
85.8419949662579
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUFFIXCODE
suffixcode
Standard
TILT_ANGLE
tilt angle
90
TOTALLENGTH
totallength
660
TOTALWIDTH
totalwidth
380
TYPE_COMMENTS
type comments
COMBILUME DIRECT 300X600 OPAL 2100LM 4K WHITE
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight_kg
4.5
AM
am
u
AVERAGE_W
average w
u
BRAND_OF_DRIVER
brand of driver
u
CLO_FUNCTION_ON
clo function on
u
CLO_TIME__H
clo time, h
u
COLOUR
colour
Alu grey
u
CORRIDOR_FUNCTION
corridor function
u
CRI
cri
80
u
END_W
end w
u
HEIGHT__MM
height, mm
36
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
50 00010 %
u
LENGTH__MM
length, mm
1218
u
LIGHT_DISTRIBUTION
light distribution
u
LMW
lmw
106
u
LOUVRE
louvre
Opal
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
u
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
u
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
u
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0,86
u
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
u
LUMEN_OUTPUT
lumen output
4450
u
MAINS_FREQUENCY__HZ
mains frequency, hz
u
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
u
MCB_B10A
mcb b10a
u
MCB_B16A
mcb b16a
u
MCB_C10A
mcb c10a
u
MCB_C16A
mcb c16a
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
u
MISCELLANEOUS
miscellaneous
300x1200
u
MODULE
module
300x1200
u
POWER_FACTOR__100__
power factor, 100 %
u
POWER_ON_LAST_LEVEL
power on last level
u
PROTECTION_CLASS
protection class
1
RAL
ral
9006
u
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
u
SDCM
sdcm
3
STAND_BY_W
stand by w
u
START_W
start w
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
u
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
u
THD___
thd, %
u
TUNABLE_WHITE
tunable white
u
TUNABLE_WHITE_RANGE__K
tunable white range, k
u
WEIGHT__KG
weight, kg
9.9
u
WIDTH__MM
width, mm
380
u
NAME
name
12079
u
CCT__K
cct, k
3000
u
EFFECT__W
effect, w
42
u
LUMEN_MAINTENANCE_L80_B50__H
lumen maintenance l80 b50, h
75 000
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D