Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad S-Fan
Bill of material
ClimaRad S-Fan
ORDERNO
ClimaRad S-Fan
ARTICLE_DESCRIPTION
article description
Ventilation unit
ARTICLE_TYPE
article type
S-Fan
ASSEMBLY_CODE
assembly code
BLACK
black
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIFICATION
classification
0
CONNECTOR_PLAN
connector plan
650
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
114
DESCRIPTION
description
Ventilation unit
DESIGN_OPTION
design option
-1
DIAMETER
diameter
110
DUCT_SIZE_150
duct size 150
0
ELECTRICAL_HEATING
electrical heating
0
EMCS_VERSION
emcs version
3.0
ETIM_ARTICLE_CLASS
etim article class
EC010004
FAMILY_NAME
family name
FAMILY_VERSION
family version
11.17
FLOW
flow
0
FUNCTION_CODE
function code
GREY
grey
GRILLE__RECTANGULAR
grille rectangular
GRILLE__SQUARE
grille square
GRILLE_RECTANGULAR
grille rectangular
1
GRILLE_SQUARE
grille square
0
GRILLS
grills
GTIN
gtin
HEIGHT
height
350
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAirTerminal
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
4510500
MANUFACTURER_URL
manufacturer url
https://www.climarad.nl/files/downloads/documentatie/climarad_s-fan.pdf
MASSUNIT
massunit
1
MECHANICAL_FLOW_MAX
mechanical flow max
300
MECHANICAL_FLOW_NOM
mechanical flow nom
50
MODEL
model
S-Fan
NO_WALL_TRANSIT
no wall transit
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24
OMNICLASS_TITLE
omniclass title
Air Terminal Units
PART_TYPE
part type
0
POWER
power
0
PRODUCT_LINE
product line
ClimaRad
REVIT_VERSION
revit version
2017
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
VERSION
version
Autodesk Revit 2017
VOLTAGE
voltage
230
WALL_TRANSIT
wall transit
WALL_TRANSIT__120_350
wall transit 120-350
WALL_TRANSIT__220_400
wall transit 220-400
WALL_TRANSIT__250_600
wall transit 250-600
WALL_TRANSIT__300_650
wall transit 300-650
WALL_TRANSIT__40_140
wall transit 40-140
WALL_TRANSIT__NO_WALL_TRANSIT
wall transit no wall transit
WALL_TRANSIT_120_350
wall transit 120-350
0
WALL_TRANSIT_220_400
wall transit 220-400
0
WALL_TRANSIT_250_600
wall transit 250-600
0
WALL_TRANSIT_300_650
wall transit 300-650
0
WALL_TRANSIT_40_140
wall transit 40-140
1
WALL_TRANSIT_LENGTH
wall transit length
650
WALL_TRANSIT_LENGTH_SAFE
wall transit length safe
650
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
WIDTH
width
350
NAME
name
ClimaRad S-Fan
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D