Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
ClimaRad
Description
ClimaRad 2.0
Bill of material
ClimaRad 2.0
ORDERNO
ClimaRad 2.0
ARTICLE_DESCRIPTION
article description
Horizontal radiator
ARTICLE_TYPE
article type
Classic 400x1440 11
ASSEMBLY_CODE
assembly code
BLACK
black
CATEGORY
category
CB_NL_CLASS
cb-nl class
CLASSIC_FRONT
classic front
1
CLASSIFICATION
classification
0
CONNECTOR_DISTANCE
connector distance
25
CONNECTOR_HEIGHT
connector height
99
CONNECTOR_OFFSET
connector offset
50
CONNECTOR_RIGHT
connector right
23.9226279384782
CONNECTOR_STANDPOINT_1
connector standpoint 1
1390
CONNECTOR_STANDPOINT_2
connector standpoint 2
1365
CONNECTOR_VALUE
connector value
40
CONNECTORS_LEFT_POSITION
connectors left position
0
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
184
DESCRIPTION
description
Horizontal radiator
DESIGN_OPTION
design option
-1
ELECTRIC_CONNECTOR_POSITION
electric connector position
40
ELEMENTS_NUMBER
elements number
40
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC000535
FAMILY_NAME
family name
FAMILY_VERSION
family version
10.04
FLOW_IN
flow in
0
FLOW_OUT
flow out
0
FUNCTION_CODE
function code
GEOMETRY_LENGTH
geometry length
350
GREY
grey
GRILL_LENGTH
grill length
1424
GRILL_NUMBER
grill number
8
GTIN
gtin
HEIGHT
height
404
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcSpaceHeaterType
IFCEXPORTTYPE
ifcexporttype
UNITHEATER
INTERNAL_ART__NO_
internal art. no.
KEYNOTE
keynote
LEFT_CONDITION
left condition
0
LEFT_HANDLE
left handle
0
LENGTH
length
1440
LENGTH_GRILLE
length grille
350
MANUFACTURER
manufacturer
ClimaRad
MANUFACTURER_ART__NO_
manufacturer art. no.
1114144
MANUFACTURER_URL
manufacturer url
www.climarad.com
MASSUNIT
massunit
1
MODEL
model
Classic 400x1440 11
OFFSET_VALUE
offset value
211
OMNICLASS_NUMBER
omniclass number
23.75.70.17.11
OMNICLASS_TITLE
omniclass title
Radiators
PART_TYPE
part type
0
POSITION_DIFFERENCE_RECTANGULAR
position difference rectangular
125.5
POSITION_DIFFERENCE_SQUARE
position difference square
162.5
POWER
power
949
PRODUCT_LINE
product line
ClimaRad
RADIATOR_DEPTH
radiator depth
106
RADIUS_NOMINAL
radius nominal
6.35
RECTANGULAR_CONDITION
rectangular condition
0
RECTANGULAR_GRILLE
rectangular grille
1
REVIT_VERSION
revit version
2014
RIGHT_CONDITION
right condition
91.5
RIGHT_HANDLE
right handle
1
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERVICE_AREA
service area
SHARED
shared
0
SHOW_SERVICE_AREA
show service area
0
SQUARE_CONDITION
square condition
30.5
SQUARE_GRILLE
square grille
0
STABU_CODE
stabu code
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
USE_NOMINAL_DIAMETER
use nominal diameter
1
VENTILATION_UNIT_OFFSET
ventilation unit offset
40
VENTILATION_UNIT_OFFSET_VALUE
ventilation unit offset value
40
VERSION
version
Autodesk Revit MEP 2014
VOID_HEIGHT
void height
0
VOID_LEFT_CONDITION
void left condition
20
VOID_LENGTH
void length
330
VOID_RIGHT_CONDITION
void right condition
0
VOLTAGE
voltage
230
WHITE
white
WHOLESALER
wholesaler
WHOLESALER_ART__NO_
wholesaler art. no.
NAME
name
ClimaRad 2.0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D