Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Armstrong World
Description
CLASSIC_TABLES_UK_CAD
Bill of material
A47/12RD
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BASE
base
BASE_OR_FRAME
base or frame
Steel pedestal base in Silver M04 EPPC
BROCHURE_URL
brochure url
CAD_BLOCKS_URL
cad blocks url
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
GLIDES
glides
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OPTIONAL_FEATURE_NOTES
optional feature notes
OVERALL_DIAMETER
overall diameter
OVERALL_HEIGHT
overall height
PEDESTAL_BASE
pedestal base
Yes
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
PRODUCT_LINE
product line
PRODUCT_PAGE_URL
product page url
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_OR_TOP
seat or top
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
STACKS
stacks
0
SUBCATEGORY
subcategory
Tables
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
NO
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
A47_12RD
a47/12rd
A47_9RD
a47/9rd
A47_6_7RD
a47_6-7rd
PLASTIC_GLIDES
plastic glides
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D