User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Ascension
Description
Clarity 16E
Bill of material
Revit (RFA)
ORDERNO
Revit (RFA)
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D1010310
BRUSHES
brushes
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Vertical platform wheelchair lift
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
14400
LENGTH
length
67.500
LOWER_DOOR_HANDING_RH
lower door handing rh
1
LOWER_DOOR_POWER_OPERATOR
lower door power operator
0
MANUFACTURER
manufacturer
Ascension, a division of AGM
MASSUNIT
massunit
1
MODEL
model
Clarity 16E series
OMNICLASS_NUMBER
omniclass number
23.50.05.14.17.11
OMNICLASS_TITLE
omniclass title
Platform Lifts
OVERALL_HEIGHT
overall height
Travel height + 46.5"
PART_TYPE
part type
0
POWDER_COATED
powder coated
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
STAINLESS
stainless
TRAVEL_HEIGHT__34_00_TO_168_00_
travel height (34.00 to 168.00)
60.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPPER_DOOR_HANDING_LH
upper door handing lh
0
UPPER_DOOR_HANDING_RH
upper door handing rh
1
UPPER_DOOR_POWER_OPERATOR
upper door power operator
0
UPPER_OPER_LH
upper_oper_lh
0
UPPER_OPER_RH
upper_oper_rh
0
URL
url
ascension-lift.com
WIDTH
width
48.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Revit (RFA)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D